目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23700. - Swivel Base Element
Halder
Standard Parts
Clamping Elements
EH 23700. Clamping Element Systems
EH 23700. Position Base Elements
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2370/eh_2370_4/eh_2370_4_ass.prj},{NB=EH 23700.0412 Fusselement schwenkbar},{BESTNR=23700.0412},{BESTNRX=2370.412},{A=29.7},{B1=90},{C=70},{F=12.5},{G=M 12},{G1=12},{G11M=10.106},{G11V=9.853},{K=24},{L=57.0},{L1=25},{R=73},{GEW=670},{D1=12},{BZ1=6.800},{BZ2=4.800},{HZ2=2.200},{HZ3=2.200},{DZ1=16},{I=14},{DK=10.2},{H2=20},{B3=17.5},{B4=19},{B5=36},{B6=11},{K1=20.75},{K2=11},{L31=46.5},{R1=9.51},{R2=48.51},{A1=20},{PPATH=eh_2370_4_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
A
[mm]
B1
[mm]
C
[mm]
F
[mm]
G
thread
ⁿ/ₐ
K
[mm]
L
[mm]
L1
[mm]
R
[mm]
GEW
weight
[g]
23700.0412 Swivel Base El...
23700.0412
29.7
90
70
12.5
M 12
24
57.0
25
73
670
23700.0416 Swivel Base El...
23700.0416
39.7
110
86
17.0
M 16
30
71.0
31
90
1300
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D