카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23330. - Vertical Toggle Clamp with vertical base
Halder
Standard Parts
Clamping Elements
EH 23330. Vertical Toggle Clamp with vertical base
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_23330_senk_spann_senk_fuss/eh_23330_15_asmtab.prj},{NB=23330.0014Senkrechtspanner_(018)},{BESTNR=23330.0014},{NG=4},{HANDGRIFF=blau},{VERSCLR=4},{VERSAS=845},{D1=7.5},{AS=M 8 x 45},{B1=27},{B2=8},{B3=6},{H1=200.0},{H2=48},{H3=18},{H4MIN=16.5},{H4MAX=25.0},{H5=41.0},{H6=-},{VB=18},{L1=112},{L2=114},{L3=79},{L4=19},{L5=36},{L6=7.5},{L7=20.0},{L8=40},{F1=1.2},{F2=2.5},{WB=0},{W1=105},{W2=60},{TMIN=-10},{TMAX=80},{G=417},{E=36},{GR=3},{CTN=84662020},{EAN=4020772013004},{PPATH=eh_23330_15_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
D1
[mm]
AS
Clamping screw
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4MIN
H4 min.
[mm]
H4MAX
H4 max.
[mm]
H5
[mm]
H6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
F1
Holding force
[kN]
F2
Holding force
[kN]
TMIN
Temperature min.
[°C]
TMAX
Temperature max.
[°C]
G
Weight
[g]
23330.0013 Vertical Toggl...
23330.0013
3
5.5
M 6 x 35
21
6
5
144.5
38
12
11.5
19.5
28.5-32
30
78
80
52
11
25
6.0
20.0
32
0.8
1.2
-10
80
197
23330.0014 Vertical Toggl...
23330.0014
4
7.5
M 8 x 45
27
8
6
200.0
48
18
16.5
25.0
41.0
-
112
114
79
19
36
7.5
20.0
40
1.2
2.5
-10
80
417
23330.0015 Vertical Toggl...
23330.0015
5
8.6
M 8 x 65
35
10
8
244.0
65
20
16.5
45.5
55.5
-
141
130
101
16
54
13.0
32.0
53
1.7
3.0
-10
80
689
23330.0016 Vertical Toggl...
23330.0016
6
8.5
M12 x 80
36
14
10
301.0
77
25
18.0
49.0
66.0
64
195
183
140
35
72
9.5
45.0
65
3.0
5.0
-10
80
1511
23330.0017 Vertical Toggl...
23330.0017
7
13.0
M12 x 110
39
14
10
369.0
117
30
33.0
90.5
102.0
-
231
206
165
28
89
24.5
50.5
90
3.4
5.5
-10
80
2420
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D