目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23330. - Horizontal Toggle Clamps with horizontal base and safety lock
Halder
Standard Parts
Clamping Elements
EH 23330. Horizontal Toggle Clamps with horizontal base and safety lock
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23330_waag_spann_waa_fuss_sicher/eh_23330_19_asmtab.prj},{NB=23330.1604Waagrechtspanner_(191)},{BESTNR=23330.1604},{NG=4},{AS=M8 x 45},{VB=19.0},{POS=1},{D1=6.5},{D2=5.1},{B1=45.5},{B2=8},{B3=22 -31.8},{B4=31.6},{B5=56},{H1=48.5},{H2=86.0},{H3=32},{H4=15},{L1=206},{L2=73},{L3=14},{L4=38.0},{L5=50},{L6=7.0},{L7=25.7},{L8=13.0},{F1=1.8},{F2=2.5},{ALPHA=90},{TMIN=-10},{TMAX=80},{G=400},{PDF=PDF},{VERSCLR=4},{HANDGRIFF=blau},{VERSGR2=36},{GRIFF2=schwarz},{HWMIN=-2},{HWMAX=9},{VERSAS=845},{ARTNR=AMF 6830S-3},{CTN=84662020},{EAN=4020772092658},{PPATH=eh_23330_19_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
AS
Clamping screw
[mm]
D1
Diameter
[Inch]
D2
Diameter
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
F1
Holding force
[kN]
F2
Holding force
[kN]
ALPHA
Angle Alpha
[°]
TMIN
Temperature min.
[°C]
TMAX
Temperature max.
[°C]
G
Weight
[g]
23330.1604 Horizontal Tog...
23330.1604
4
M8 x 45
6.5
5.1
45.5
8
22 -31.8
31.6
56
48.5
86.0
32
15
206
73
14
38.0
50
7.0
25.7
13.0
1.8
2.5
90
-10
80
400
23330.1605 Horizontal Tog...
23330.1605
5
M8 x 65
8.5
8.5
58.0
10
29 - 43
43
83
75.0
126.5
45
20
287
113
27
63.0
57
8.0
41.0
21.0
2.0
3.0
90
-10
80
833
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D