目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23320. - Clamping Jaws, for floating clamp M16
Halder
Standard Parts
Clamping Elements
EH 23320. Floating Clamps
Clamps for floating clamps, M16
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2332_schwimmspanner/eh_2332_spb_16/eh_2332_06x.prj},{NB=EH 23320.0062 Spannbacken},{BESTNR=23320.0062},{BESTNR1=2332.062},{AUS=obere Wechsel-Spannbacke},{SPB=0-14},{H1=41.0},{H2=40},{H3=33.3},{H4=27.6},{G=380},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Ausführung
ⁿ/ₐ
SPB
Clamping range
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
G
weight
[g]
EH 23320.0060 Clamping Ja...
23320.0060
upper standard clamping j...
10-25
29.0
40
33.3
27.6
402
EH 23320.0062 Clamping Ja...
23320.0062
upper exchange clamping j...
0-14
41.0
40
33.3
27.6
380
EH 23320.0064 Clamping Ja...
23320.0064
upper exchange clamping j...
23-38
21.6
45
38.3
32.6
435
EH 23320.0066 Clamping Ja...
23320.0066
upper exchange clamping j...
35-50
18.6
54
47.3
41.6
490
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D