目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23290. - Pitbull® Clamps / with knife edge
Halder
Standard Parts
Clamping Elements
EH 23290. Pitbull ® Clamps
with knife edge
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2329_pitbull_spannklemmen/mit_messerkante/pitbull_spannklemmen_mit_masserkante_asmtab.prj},{NB=EH 23290.0054 Pitbull-Spannklemme},{BESTNR=23290.0054},{BESTNRX=2329.054},{D1=M6},{B=19.1},{L1=19.05},{L2=7.6},{H1=7.1},{H2=3.8},{H3=10.9},{H4=11},{S=0.6},{SW=5},{SP=3.8},{A=17},{G=20},{L3=6.200},{L4=6.400},{L5=17.100},{H3X=16.000},{H5=9.400},{H6=9.600},{H7=10.100},{R1=1.140},{R2=3.050},{R3=1.900},{R4=1.100},{B1=6.000},{B2=5.000},{L6=10.000},{H8=1.340},{R5=0.000},{FO=s},{H10=4.500},{FA=1.150},{H9=2.190},{D1X=6.600},{D2=11.000},{L7=1.520},{NDM=6.000},{KDM=4.773},{PPATH=eh_2329_pitbull_spannklemmen_mit_masserkante_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
B
[mm]
L1
H9
[mm]
L2
[mm]
H1
[mm]
H2
min.
[mm]
H3
~
[mm]
H4
~
[mm]
S
clamping way
[mm]
SW
[mm]
SP
clamping force max.
[kN]
A
Starting torqü max.
[Nm]
G
weight
[g]
EH 23290.0052 Pitbull Cla...
23290.0052
M4
12.7
12.70
5.1
4.8
2.6
7.4
8
0.4
3
2.6
6
6
EH 23290.0054 Pitbull Cla...
23290.0054
M6
19.1
19.05
7.6
7.1
3.8
10.9
11
0.6
5
3.8
17
20
EH 23290.0056 Pitbull Cla...
23290.0056
M10
25.4
25.40
10.2
11.4
6.4
17.8
17
1.2
8
15.0
80
64
EH 23290.0058 Pitbull Cla...
23290.0058
M12
38.1
38.10
15.2
16.3
9.5
25.8
21
1.9
10
20.8
140
198
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D