카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23260. - Clamping Device actima with throughgoing bore, push to right
Halder
Standard Parts
Clamping Elements
EH 23260. Clamping Devices "actima"
Clamping Device actima with throughgoing bore, push to right
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_2326/eh_2326_3/eh_2326_3_assmtab.prj},{NB=EH 23260.0012 Spannelement actima (1)},{BESTNR=23260.0012},{BESTNRX=2326.012},{AUS=rechts Druck, mit durchgehender Bohrung},{ZW=10},{S=2},{SK=4.9},{POS=1},{G=745},{PPATH=eh_2326_3_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
ZW
Travel path
[mm]
S
Clamping way
[mm]
SK
Clamping force max.
[kN]
HUB
stroke
[mm]
ROT
Rotation
[°]
G
weight
[g]
EH 23260.0012 Clamping De...
23260.0012
push to right, with throu...
10
2
4.9
0
0
745
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D