카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23250. - Taper Clamping Unit / double taper, ribbed clamping jaw
Halder
Standard Parts
Clamping Elements
EH 23250. Taper Clamping Units
double taper
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_2325/eh_2325_2/eh_2325_2_assmtab.prj},{NB=EH 23250.0112 Keil-Spannsegment (0)},{BESTNR=23250.0112},{BESTNRX=2325.112},{AUS=Keil-Spannsegmente, Doppelkeil, geriffelt},{HUB=0.0},{D1=M 12},{LMIN=42},{LMAX=49},{B1=41},{B2=30},{H1=36},{H2=5.0},{SK=50},{DM=85},{G=343},{NDM=12.0},{KDM=9.853},{H3=24.0},{A=36.57},{K=60.0},{A1=11.0},{A2=3.5},{R=9.35},{RS=0.85},{R1=9.0},{SW=10.0},{RD=7.0},{X=6.67},{PPATH=eh_2325_2_asmtpl_new.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
LMIN
L min.
[mm]
LMAX
L max.
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
SK
clamping force
[kN]
DM
torqü moment
[Nm]
G
weight
[g]
EH 23250.0112 Taper Clamp...
23250.0112
Taper Clamping Unit, doub...
M 12
42
49
41
30
36
5.0
50
85
343
EH 23250.0116 Taper Clamp...
23250.0116
Taper Clamping Unit, doub...
M 16
58
66
56
42
50
5.0
80
210
896
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D