目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23250. - Stop Plates for Taper Clamping Units, for clamping bars
Halder
Standard Parts
Clamping Elements
EH 23250. Stop Plates for Taper Clamping Units
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23250/eh_23250.prj},{NB=23250.0540 Anschlagplatte},{BESTNR=23250.0540},{MAT=Stahl},{L1=31},{L2=5},{B1=10.0},{B2=44},{H1=6.4},{FKS=23250.0501 - .0503 },{G=57},{A=7.750},{B=3.100},{R1=5.000},{R2=7.920},{R2H=5.120},{H2=14.080},{H3=1.920},{H4=5.760},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
L2
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
FKS
For taper clamping units
ⁿ/ₐ
G
Weight
[g]
23250.0540 Stop Plate
23250.0540
31
5
10.0
44
6.4
23250.0501 - .0503
57
23250.0541 Stop Plate
23250.0541
47
42
12.5
44
4.4
23250.0510 - .0515
60
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D