目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23250. - Coverings, for taper clamping unit
Halder
Standard Parts
Clamping Elements
EH 23250. Covering, for taper clamping unit
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23250_1/eh_23250_1.prj},{NB=23250.0408 Abdeckung},{BESTNR=23250.0408},{D1=9},{FS=M8},{B1=24},{H1=16.2},{L1=34},{FKS=23250.0008/.0048/.0158 },{G=12},{A=0.680},{R=4.500},{R1=0.680},{R2=1.360},{H2=12.3697},{ANGLE=35.1492},{C=11.1685}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
FS
For screw
ⁿ/ₐ
B1
[mm]
H1
[mm]
L1
[mm]
FKS
For taper clamping units
ⁿ/ₐ
G
Weight
[g]
23250.0408 Covering
23250.0408
9
M8
24
16.2
34
23250.0008/.0048/.0158
12
23250.0412 Covering
23250.0412
13
M12
38
22.1
44
23250.0012/.0052/.0142/.0...
26
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D