카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23230. - Push Plunger, with female thread/ with rounded pin
Halder
Standard Parts
Clamping Elements
EH 23230. Push Plunger, with female thread
With Rounded pin
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_2323_1/eh_2323_1c/eh_2323_1c_asmtab.prj},{NB=EH 23230.0550 Bolzen, abgerundet},{BESTNR=23230.0550},{AUS=mit Bolzen, abgerundet (Bild 3)},{D1=M 12x1.5},{NDM=12.000},{P=1.500},{D2=9.0},{D3=21},{D4=-},{NDM1=4},{P1=0.7},{D5=M 4},{NDM2=4},{P2=0.7},{D6=4.3},{L1=46.0},{L2=19.0},{L3=26},{L4=14},{L5=11.5},{L6=35},{L7=6},{T=-},{R=4,5},{B=12},{S=6},{K=25},{SW1=8},{SW2=19},{G=85},{F1=16},{F2=35},{RX=24},{LX=15},{VER=1},{PPATH=eh_2323_1c_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
ⁿ/ₐ
D5
Diameter
ⁿ/ₐ
D6
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
T
min.
ⁿ/ₐ
R
ⁿ/ₐ
B
[mm]
S
[mm]
K
[mm]
SW1
Width Across Flats
[mm]
SW2
Width Across Flats
[mm]
G
weight
[g]
F1
Spring
[N]
F2
Spring
[N]
23230.0550 Rounded pin
23230.0550
mit Bolzen, abgerundet (B...
M 12x1.5
9.0
21
-
M 4
4.3
46.0
19.0
26
14
11.5
35
6
-
4,5
12
6
25
8
19
85
16
35
23230.0552 Rounded pin
23230.0552
mit Bolzen, abgerundet (B...
M 16x1.5
12.0
21
-
M 5
5.3
56.0
27.0
34
18
15.5
47
8
-
6
14
8
35
10
24
155
25
71
23230.0554 Rounded pin
23230.0554
mit Bolzen, abgerundet (B...
M 20x1.5
14.5
25
-
M 5
5.3
69.5
33.0
34
18
15.5
47
10
-
7,2
14
10
35
12
30
210
40
130
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D