目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23229. - Push-/pull clamps
Halder
Standard Parts
Clamping Elements
EH 23229. Push-/pull Clamps
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23229/eh_23229_asmtab.prj},{NB=23229.0030 Zug- und Druckspanner(0)},{BESTNR=23229.0030},{D1=M12},{NDM1=12},{D2=M4x8},{NDM2=4},{D3=7},{D4=6},{L1=26.0},{L2=11.0},{L3=5},{L4=1.5},{S=0},{S1=8.0},{SW1=10},{SW2=6},{F1=10},{F2=45},{G=14.0},{VERS=6},{PPATH=eh_23229_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
-1
[mm]
L2
±0.5
[mm]
L3
[mm]
L4
-0.5
[mm]
SW1
[mm]
SW2
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
23229.0005 push-/pull cla...
23229.0005
M12
M4x8
7
6
11.0
4.5
5
1.5
10
6
5
20
5.1
23229.0010 push-/pull cla...
23229.0010
M12
M4x8
7
6
18.5
7.0
5
1.5
10
6
5
20
8.7
23229.0015 push-/pull cla...
23229.0015
M12
M4x8
7
6
26.0
11.0
5
1.5
10
6
5
20
13.0
23229.0020 push-/pull cla...
23229.0020
M12
M4x8
7
6
11.0
4.5
5
1.5
10
6
10
45
5.2
23229.0025 push-/pull cla...
23229.0025
M12
M4x8
7
6
18.5
7.0
5
1.5
10
6
10
45
8.7
23229.0030 push-/pull cla...
23229.0030
M12
M4x8
7
6
26.0
11.0
5
1.5
10
6
10
45
14.0
23229.0035 push-/pull cla...
23229.0035
M12
M4x8
7
6
11.0
4.5
5
1.5
10
6
20
90
5.2
23229.0040 push-/pull cla...
23229.0040
M12
M4x8
7
6
18.5
7.0
5
1.5
10
6
20
90
9.0
23229.0045 push-/pull cla...
23229.0045
M12
M4x8
7
6
26.0
11.0
5
1.5
10
6
20
90
13.0
23229.0050 push-/pull cla...
23229.0050
M18x1.5
M6x12
11
10
18.0
6.0
6
2.0
16
9
30
120
22.0
23229.0055 push-/pull cla...
23229.0055
M18x1.5
M6x12
11
10
31.5
11.5
6
2.0
16
9
30
120
42.0
23229.0060 push-/pull cla...
23229.0060
M18x1.5
M6x12
11
10
45.0
16.0
6
2.0
16
9
30
150
63.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D