目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23210. - Down-Hold Clamps with cranked clamping lever / with flat clamping jaw, clamping to the left
Halder
Standard Parts
Clamping Elements
EH 23210. Down-Hold Clamps, with cranked clamping lever
with flat clamping jaw, clamping to the left
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2321/eh_2321_101/eh_2321_101_assmtab.prj},{NB=EH 23210.0105 Niederzugspanner (0)},{BESTNR=23210.0105},{BESTNRX=2321.105},{AUS=mit ebener Spannbacke, Spannrichtung links},{POS=0},{A=10},{D1=M8},{NDMD1=8.000},{KDMD1S=6.466},{KDMD1M=6.647},{D2=8.4},{B=32},{H1=20},{H2=30},{H3=8},{H4=40},{L1=132},{L2=50},{L3=32},{S=3},{FSH=3.5},{GEW=220},{C=6},{E=24},{H7=4},{H5=10},{L4=17},{D1X=25},{H=3},{D6=25},{S1=8},{F=aer},{G=4.0},{I=6},{K=13},{PPATH=eh_2321_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
A
T-slot size
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
B
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
clamping way
[mm]
FSH
clamping force horizontal max.
[kN]
GEW
weight
[g]
EH 23210.0105 Down-Hold C...
23210.0105
with flat clamping jaw, c...
10
M8
8.4
32
20
30
8
40
132
50
32
3
3.5
220
EH 23210.0325 Down-Hold C...
23210.0325
with flat clamping jaw, c...
12
M12
12.5
48
38
60
16
62
190
72
40
4
7.0
860
EH 23210.0345 Down-Hold C...
23210.0345
with flat clamping jaw, c...
14
M12
12.5
48
38
40
16
62
190
72
40
4
7.0
870
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D