目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23190. - Clamps with soft face / only with adjusting screw
Halder
Standard Parts
Clamping Elements
EH 23190. Plain Clamps with Soft Face
only with adjusting screw
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2319_spanneisen_mit_schonplatte/nur_mit_stellschraube/eh_2319b_asmtbl.prj},{NB=EH 23190.0032 Spanneisen mit Schonplatte (71)},{BESTNR=23190.0032},{BESTNRX=2319.032},{AUS=nur mit Stellschraube},{H=71},{A=-},{L3=-},{B1=14},{H2=10},{H3=71},{L1=100},{D=M 12},{NDM=12.000},{KDM=10.106},{L2=15},{L4=12},{S=3},{G=620},{D1=12.000},{AX=20.000},{B2=40.000},{B3=14.000},{E1=21.000},{E2=40.000},{DK=10.200},{D2=18.000},{D3=32.000},{HX=6.000},{SW=19.000},{M1=10.000},{D4=36.000},{H3X=6.000},{H4=16.000},{SWX=19.000},{MI=10.000},{PPATH=eh_2319_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
B1
[mm]
H2
clamping height min.
[mm]
H3
clamping height max.
[mm]
L1
[mm]
D
thread
ⁿ/ₐ
L2
[mm]
L4
[mm]
S
[mm]
G
weight
[g]
EH 23190.0011 Plain Clamp...
23190.0011
only with adjusting screw
9
8
15
60
M 8
10
8
2
150
EH 23190.0012 Plain Clamp...
23190.0012
only with adjusting screw
9
8
45
60
M 8
10
8
2
160
EH 23190.0021 Plain Clamp...
23190.0021
only with adjusting screw
11
10
22
80
M 10
12
10
2
295
EH 23190.0022 Plain Clamp...
23190.0022
only with adjusting screw
11
10
57
80
M 10
12
10
2
310
EH 23190.0031 Plain Clamp...
23190.0031
only with adjusting screw
14
10
26
100
M 12
15
12
3
590
EH 23190.0032 Plain Clamp...
23190.0032
only with adjusting screw
14
10
71
100
M 12
15
12
3
620
EH 23190.0033 Plain Clamp...
23190.0033
only with adjusting screw
14
10
24
100
M 12
15
12
3
590
EH 23190.0034 Plain Clamp...
23190.0034
only with adjusting screw
14
10
69
100
M 12
15
12
3
620
EH 23190.0041 Plain Clamp...
23190.0041
only with adjusting screw
18
12
30
125
M 16
20
16
3
1150
EH 23190.0042 Plain Clamp...
23190.0042
only with adjusting screw
18
12
90
125
M 16
20
16
3
1220
EH 23190.0043 Plain Clamp...
23190.0043
only with adjusting screw
18
12
28
125
M 16
20
16
3
1150
EH 23190.0044 Plain Clamp...
23190.0044
only with adjusting screw
18
12
88
125
M 16
20
16
3
1220
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D