目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23180. - Clamps with nose / with keyway
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23180. Clamps, with nose
with keyway
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2318_spanneisen_mit_nase/mit_nut/eh_2318.prj},{NB=EH 23180.0211 Spanneisen (Vorrichtungssysteme)},{BESTNR=EH 23180.0211},{BESTNR1=EH_2318.211},{B1=11},{L1=125},{A1=15},{A2=5},{A3=3.5},{B2=25},{B3=11.5},{L2=28},{L3=36},{L4=21},{MA=30},{G=260},{SYSTEM=V70},{L5=52.000},{T=0.800},{L6=15.000},{L7=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B2
[mm]
B3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
MA
max. starting torqü
[Nm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23180.0209 Clamp
EH 23180.0209
9
100
12
4
3.0
20
9.5
22
29
17
12
130
V40
EH 23180.0211 Clamp
EH 23180.0211
11
125
15
5
3.5
25
11.5
28
36
21
30
260
V70
EH 23180.0213 Clamp
EH 23180.0213
13
150
20
7
4.0
30
13.5
34
43
25
55
500
V70/L12
EH 23180.0217 Clamp
EH 23180.0217
17
175
25
9
4.5
35
15.5
40
52
29
80
800
V70/L16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D