카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23170. - Straight Clamps with nose, closed
Halder
Standard Parts
Clamping Elements
EH 23170. Straight Clamps with nose, closed
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_23170_spanneisen/eh_23170_spann.prj},{NB=EH 23170.0026 Spanneisen mit Nase, geschlossen},{BESTNR=23170.0026},{B1=26},{L1=250},{A=40},{B2=70},{B3=43},{L2=83},{L3=140},{L4=56},{SCHM=M24},{SCHZ=1''},{G=3520}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
B1
Nominal size
[mm]
L1
[mm]
A
[mm]
B2
[mm]
B3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SCHM
For metric screws
ⁿ/ₐ
SCHZ
For screws inch
ⁿ/ₐ
G
Weight
[g]
EH 23170.0022 Straight Cl...
23170.0022
22
250
40
60
35
68
160
45
M20, M22
3/4''
2930
EH 23170.0023 Straight Cl...
23170.0023
22
315
40
60
35
68
220
45
M20, M22
3/4''
3750
EH 23170.0026 Straight Cl...
23170.0026
26
250
40
70
43
83
140
56
M24
1''
3520
EH 23170.0027 Straight Cl...
23170.0027
26
315
40
70
43
83
200
56
M24
1''
4510
EH 23170.0029 Straight Cl...
23170.0029
26
500
50
70
43
83
370
56
M24
1''
7600
EH 23170.0030 Straight Cl...
23170.0030
33
315
50
80
50
88
200
56
M30
1 1/4''
6370
EH 23170.0031 Straight Cl...
23170.0031
33
400
50
80
50
88
283
56
M30
1 1/4''
7780
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D