目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23130. - Low Slot Tenons
Halder
Standard Parts
Clamping Elements
EH 23130. Low Slot Tenons
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2313fn/eh_2313.prj},{NB=EH 23130.0016 flacher Nutenstein},{BESTNR=23130.0016},{BESTNRX=2313.016},{B=16},{H=10},{L=22},{D1=6.6},{D2=11},{T=6.3},{SCHR=M 6x16},{G=22},{F=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B
h6
[mm]
H
[mm]
L
[mm]
D1
[mm]
D2
[mm]
T
[mm]
SCHR
for screws ISO 1207, ISO 4762
ⁿ/ₐ
G
weight
[g]
EH 23130.0010 Low Slot Te...
23130.0010
10
8
20
4.5
8
4.3
M 4x10
10
EH 23130.0012 Low Slot Te...
23130.0012
12
8
20
5.5
10
5.3
M 5x12
11
EH 23130.0014 Low Slot Te...
23130.0014
14
10
22
6.6
11
6.3
M 6x16
18
EH 23130.0016 Low Slot Te...
23130.0016
16
10
22
6.6
11
6.3
M 6x16
22
EH 23130.0018 Low Slot Te...
23130.0018
18
10
22
6.6
11
6.3
M 6x16
25
EH 23130.0020 Low Slot Te...
23130.0020
20
10
22
6.6
11
6.3
M 6x16
28
EH 23130.0022 Low Slot Te...
23130.0022
22
12
32
6.6
11
6.3
M 6x16
59
EH 23130.0024 Low Slot Te...
23130.0024
24
12
32
6.6
11
6.6
M 6x16
65
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D