目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23090. - Extension Nuts (height 3 D)
Halder
Standard Parts
Clamping Elements
EH 23090. Extension Nuts
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2309/eh_2309.prj},{NB=EH 23090.0014 Verlaengerungsmutter},{BESTNR=23090.0014},{BESTNRX=2309.014},{D1=M14},{NDM=14},{KDM=11.835},{E=24.2},{M=42},{S=21},{G=81}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
E
[mm]
M
[mm]
S
[mm]
G
weight
[g]
EH 23090.0006 Extension N...
23090.0006
M6
11.5
18
10
9
EH 23090.0008 Extension N...
23090.0008
M8
15.0
24
13
19
EH 23090.0010 Extension N...
23090.0010
M10
18.5
30
16
36
EH 23090.0012 Extension N...
23090.0012
M12
20.8
36
18
50
EH 23090.0014 Extension N...
23090.0014
M14
24.2
42
21
81
EH 23090.0016 Extension N...
23090.0016
M16
27.7
48
24
119
EH 23090.0020 Extension N...
23090.0020
M20
34.6
60
30
234
EH 23090.0024 Extension N...
23090.0024
M24
41.6
72
36
402
EH 23090.0030 Extension N...
23090.0030
M30
53.1
90
46
838
EH 23090.0036 Extension N...
23090.0036
M36
63.5
108
55
1470
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D