카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23040. - Studs for T-Nuts, DIN 6379, for T-Nuts
Halder
Standard Parts
Clamping Elements
EH 23040. Studs for T-Nuts, DIN 6379
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_2304_mtn/eh2304mtn.prj},{NB=EH 23040.0165 Stiftschraube},{BESTNR=23040.0165},{BESTNRX=2304.165},{D=M16},{NDM=16},{KDM=13.546},{L=160},{B1=19},{B2=100},{G=210}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
L
[mm]
B1
[mm]
B2
[mm]
G
weight
[g]
EH 23040.0061 Stud for T-...
23040.0061
M6
32
9
16
8
EH 23040.0062 Stud for T-...
23040.0062
M6
50
9
30
11
EH 23040.0064 Stud for T-...
23040.0064
M6
63
9
40
14
EH 23040.0063 Stud for T-...
23040.0063
M6
80
9
50
18
EH 23040.0081 Stud for T-...
23040.0081
M8
40
11
20
10
EH 23040.0082 Stud for T-...
23040.0082
M8
63
11
40
20
EH 23040.0083 Stud for T-...
23040.0083
M8
100
11
63
30
EH 23040.0084 Stud for T-...
23040.0084
M8
160
11
100
45
EH 23040.0101 Stud for T-...
23040.0101
M10
50
13
25
20
EH 23040.0106 Stud for T-...
23040.0106
M10
100
13
75
40
EH 23040.0102 Stud for T-...
23040.0102
M10
80
13
50
50
EH 23040.0103 Stud for T-...
23040.0103
M10
125
13
75
65
EH 23040.0105 Stud for T-...
23040.0105
M10
160
13
100
80
EH 23040.0104 Stud for T-...
23040.0104
M10
200
13
125
100
EH 23040.0121 Stud for T-...
23040.0121
M12
50
15
25
35
EH 23040.0122 Stud for T-...
23040.0122
M12
63
15
32
50
EH 23040.0123 Stud for T-...
23040.0123
M12
80
15
50
60
EH 23040.0124 Stud for T-...
23040.0124
M12
100
15
63
70
EH 23040.0125 Stud for T-...
23040.0125
M12
125
15
75
90
EH 23040.0127 Stud for T-...
23040.0127
M12
160
15
100
115
EH 23040.0126 Stud for T-...
23040.0126
M12
200
15
125
140
EH 23040.0141 Stud for T-...
23040.0141
M14
63
17
32
60
EH 23040.0142 Stud for T-...
23040.0142
M14
100
17
63
95
EH 23040.0143 Stud for T-...
23040.0143
M14
160
17
100
155
EH 23040.0144 Stud for T-...
23040.0144
M14
250
17
160
240
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D