目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23010. - T-Nuts, DIN 508 with antislipping device
Halder
Standard Parts
Clamping Elements
EH 23010. T-Nuts, DIN 508 with antislipping device
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2301_mtn/eh2301mut.prj},{NB=EH 23010.0813 Mutter fuer T-Nute},{BESTNR=23010.0813},{BESTNRX=2301.813},{D=M10},{NDM=10.000},{KDM=8.376},{N=12},{A=11.6},{E=18},{H=14},{K=7},{S=0.80},{G=22},{F=2.5},{KU=2.5},{A1=2.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
N
T-slot size
[mm]
A
[mm]
E
[mm]
H
[mm]
K
[mm]
S
[mm]
G
weight
[g]
EH 23010.0811 T-Nut
23010.0811
M8
10
9.6
15
12
6
0.65
14
EH 23010.0813 T-Nut
23010.0813
M10
12
11.6
18
14
7
0.80
22
EH 23010.0815 T-Nut
23010.0815
M12
14
13.6
22
16
8
0.90
34
EH 23010.0819 T-Nut
23010.0819
M16
18
17.6
28
20
10
1.00
68
EH 23010.0823 T-Nut
23010.0823
M20
22
21.6
35
28
14
1.60
155
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D