카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22740. - Self-Aligning Pads, adjustable / flat-faced ball, plain
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22740. Self-Aligning Pads, adjustable
flat-faced ball, plain
Powered by
CAD모델 선택
{halder/vorrichtungssysteme/normalien/eh_2274_pendelauflagen_verstellbar/kugel_abgeflacht_plan/eh_2274_1_asstab.prj},{NB=EH 22740.0016 Pendelauflage (0Vorrichtungssysteme)},{BESTNR=EH 22740.0016},{BESTNR1=EH_2274.016},{ROT=0},{S=17},{D1=M 10},{DNDM=10.000},{DKDM=8.160},{L=45.7},{L1=30},{D2=8.6},{E=19.6},{KG=12.0},{BESTA=8},{G=55},{SYSTEM=V70},{VERS=2.000},{D3=13.300},{L11=13.000},{SW=17.000},{M=6.000},{L3=1.500},{A=2.700},{DK=8.500},{D5=8.000},{L5=0.200},{L6=11.51550},{L7=4.18450},{SI=0.600},{L4=6.400},{PPATH=eh_2274_1_templ.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
S
[mm]
D1
thread
ⁿ/ₐ
L
[mm]
L1
[mm]
D2
[mm]
E
[mm]
KG
ball Ø (mm)
ⁿ/ₐ
BESTA
max. load capacity for static load/max.
[KN]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 22740.0013 Self-Aligni...
EH 22740.0013
13
M 8
36.6
25
5.8
15.0
8.0
8
25
V40
EH 22740.0016 Self-Aligni...
EH 22740.0016
17
M 10
45.7
30
8.6
19.6
12.0
8
55
V70
EH 22740.0017 Self-Aligni...
EH 22740.0017
17
M 12
50.7
35
8.6
19.6
12.0
15
55
V70/L12
EH 22740.0024 Self-Aligni...
EH 22740.0024
24
M 16
60.7
40
10.5
27.7
16.0
25
115
V70/L16
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D