카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22700. - Ball-Ended Thrust Screws, headless, ball protected against rotating / flat-faced ball, ribbed
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22700. Ball-Ended Thrust Screws, headless, ball protected against rotating
flat-faced ball, ribbed
Powered by
CAD모델 선택
{halder/vorrichtungssysteme/normalien/eh_2270_kugeldruckschrauben_ohne_kopf_kugel_verdrehgesichert/abgeflachte_kugel_geriffelt/eh_2270724_asmtbl.prj},{NB=EH 22700.0724 Kugeldruckschraube (0Vorrichtungssysteme)},{BESTNR=EH 22700.0724},{BESTNR1=EH_2270.724},{ROT=0},{D1=M 12},{DNDM=12.000},{DKDM=10.106},{L=30},{D3=7.2},{KG=8.5},{SW=6},{BESTA=18},{G=19.6},{SYSTEM=V70/L12},{T=7},{AB=1.000},{C=0.150},{A=2.250},{L5=2.850},{VERS=5.000},{PPATH=eh_2270_2_templ.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
nominal length
[mm]
D3
[mm]
KG
ball Ø (mm)
ⁿ/ₐ
SW
[mm]
BESTA
max. load capacity for static load/max.
[KN]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 22700.0724 Ball-Ended ...
EH 22700.0724
M 12
30
7.2
8.5
6
18
19.6
V70/L12
EH 22700.0726 Ball-Ended ...
EH 22700.0726
M 12
40
7.2
8.5
6
18
28.5
V70/L12
EH 22700.0766 Ball-Ended ...
EH 22700.0766
M 16
50
10.7
12.0
8
36
48.0
V70/L16
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D