目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - stainless steel, with 2 holding rings
Halder
Aviation
Metric Ball Lock Pins
EH 22400. Retaining Cable
with double sided clamping/indexing mechanism
Powered by
CAD模型選擇
{halder/luftfahrt/metrische_kugelsperrbolzen/eh_22400_halteseile/eh_22400_bild_7/eh_22400_halteseile_asmtab.prj},{NB=22400.0970 Halteseil},{BESTNR=22400.0970},{AUS=mit beidseitigem Klemm-/ Rastmechanismus},{MAT=Thermoplast PA 6, grau},{L=150},{L1=0},{L2=0},{D=0.0},{VG=0},{TMAX=80},{G=2.1},{VERS=7},{PPATH=../eh_22400_halteseile_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
[mm]
TMAX
[°C]
G
weight
[g]
22400.0970 retaining cabl
22400.0970
with double sided clampin...
Thermoplastic PA 6, grey
150
80
2.1
22400.0974 retaining cabl
22400.0974
with double sided clampin...
Thermoplastic PA 6, grey
250
80
2.7
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D