目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - stainless steel, with 2 holding rings
Halder
Aviation
Metric Ball Lock Pins
EH 22400. Retaining Cable
stainless steel, with holding ring and loop to be screwed
Powered by
CAD模型選擇
{halder/luftfahrt/metrische_kugelsperrbolzen/eh_22400_halteseile/eh_22400_bild_2/eh_22400_halteseile_asmtab.prj},{NB=22400.0960 Halteseil},{BESTNR=22400.0960},{AUS=rostfreier Stahl, mit Befestigungsring und Anschrauböse},{MAT=Thermoplast P A 6 ummantelt,klar},{L=150},{L1=0},{L2=0},{D=0.0},{VG=0},{TMAX=80},{G=6.9},{VERS=2},{PPATH=../eh_22400_halteseile_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
[mm]
TMAX
[°C]
G
weight
[g]
22400.0945 retaining cabl
22400.0945
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
80
6.9
22400.0946 retaining cabl
22400.0946
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
80
7.6
22400.0948 retaining cabl
22400.0948
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
80
8.6
22400.0960 retaining cabl
22400.0960
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
80
6.9
22400.0962 retaining cabl
22400.0962
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
80
7.6
22400.0966 retaining cabl
22400.0966
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
80
8.6
22400.0935 retaining cabl
22400.0935
stainless steel, with hol...
without sheathing
150
250
6.9
22400.0936 retaining cabl
22400.0936
stainless steel, with hol...
without sheathing
200
250
7.6
22400.0938 retaining cabl
22400.0938
stainless steel, with hol...
without sheathing
300
250
8.6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D