카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1906. - 1907. - Clamping Angles, semi-finished
Halder
Modular Jig and Fixture Systems
Basic Elements
EH 1906. / EH 1907. Clamping Angles, semi-finished
Powered by
CAD모델 선택
{halder/vorrichtungssysteme/basiselemente/eh_1906_eh_1907_aufspannwinkel_vorbearbeitet/eh_1907.prj},{NB=1906.810 Aufspannwinkel (Vorrichtungssysteme)},{BESTNR=1906.810},{BESTNR1=EH_1906.810},{MAT=GG},{B1XL1=800 x 800},{B1=800},{L1=800},{L2=-},{L2X=810.000},{H1=800},{H=910},{A=300},{B2=300},{L3=100},{L3X=100.000},{L4=300},{S=151},{N=8},{Y=16},{G=745000},{L2Y=200},{B3=600},{B4=280},{C=100},{W=5},{B5=165},{H2=70},{H3=108},{R1=10},{R2=5},{H4=40},{M=20},{NDM=20},{KDM=17.294},{D1=50},{D2=20},{H5=0},{F=v},{FH=110},{FB=70},{FU=60},{FZ=5},{H6=0},{L5=0},{B6=0},{YA=17.500},{YB=26.000},{F1=200},{F2=350},{F3=500},{F4=700},{F5=120},{F6=155},{F7=30}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
B1XL1
[mm]
L2
[mm]
H1
[mm]
H
[mm]
A
[mm]
B2
[mm]
L3
[mm]
L4
[mm]
S
+1
[mm]
N
ⁿ/ₐ
Y
ⁿ/ₐ
G
weight
[g]
1906.210 Clamping Angle
1906.210
GG
400 x 400
-
400
475
150
150
-
150
81
4
12
150000
1906.310 Clamping Angle
1906.310
GG
400 x 400
500
400
475
150
150
-
150
81
4
12
173000
1906.410 Clamping Angle
1906.410
GG
500 x 500
-
500
595
200
200
-
200
101
6
12
284000
1906.510 Clamping Angle
1906.510
GG
500 x 500
630
500
595
200
200
-
200
101
6
12
334000
1906.610 Clamping Angle
1906.610
GG
630 x 630
-
630
725
200
200
-
200
131
6
16
388000
1906.810 Clamping Angle
1906.810
GG
800 x 800
-
800
910
300
300
100
300
151
8
16
745000
1907.010 Clamping Angle
1907.010
aluminum
250 x 320
-
320
380
120
100
-
100
61
4
10
21500
1907.210 Clamping Angle
1907.210
aluminum
400 x 400
-
400
475
150
150
-
150
81
4
12
54000
1907.310 Clamping Angle
1907.310
aluminum
400 x 400
500
400
475
150
150
-
150
81
4
12
62000
1907.410 Clamping Angle
1907.410
aluminum
500 x 500
-
500
595
200
200
-
200
101
6
12
102000
1907.510 Clamping Angle
1907.510
aluminum
500 x 500
630
500
595
200
200
-
200
101
6
12
117000
1907.610 Clamping Angle
1907.610
aluminum
630 x 630
-
630
725
200
200
-
200
131
6
16
140000
1907.810 Clamping Angle
1907.810
aluminum
800 x 800
-
800
910
300
300
100
300
151
8
16
267000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D