目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-3 - Lowered nitrided cylindrical head ejector
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-3 Lowered nitrided cylindrical head ejector
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_3/ees_3.prj},{NB=EES-3- 1.5 x 125},{IDNR=},{TYP=EES-3},{D2=3},{D3=6},{K=3},{D1=1.5},{L=125},{L1=50},{D1X=1.5,2,2.5},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI X 40 Cr Mo V 5 1 1 KU},{DUREZZA=Superfice 950-1100 Vickers Testa 45 +/- 5 HRC},{RER=500°C-550°C},{RET=1300/1450 N/mm²}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D2
[mm]
D3
[mm]
K
[mm]
L
[mm]
L1
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
RER
Resistance to tempering
ⁿ/ₐ
RET
Resistance to tensile stress
ⁿ/ₐ
EES-3- 1.5 x 100
EES-3
3
6
3
100
50
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface 950-1100 Vickers ...
500°C-550°C
1300/1450 N/mm²
EES-3- 1.5 x 125
EES-3
3
6
3
125
50
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface 950-1100 Vickers ...
500°C-550°C
1300/1450 N/mm²
EES-3- 1.5 x 160
EES-3
3
6
3
160
63
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface 950-1100 Vickers ...
500°C-550°C
1300/1450 N/mm²
EES-3- 1.5 x 200
EES-3
3
6
3
200
80
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface 950-1100 Vickers ...
500°C-550°C
1300/1450 N/mm²
EES-3- 1.5 x 250
EES-3
3
6
3
250
100
Rettificato, lappato
UNI X 40 Cr Mo V 5 1 1 KU
Surface 950-1100 Vickers ...
500°C-550°C
1300/1450 N/mm²
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D