目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-2C - Nitrided cylindrical head ejector pin
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-2C Nitrided cylindrical head ejector
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_2c/ees_2c.prj},{NB=EES-2C- 5.5 x 100(DIN)},{IDNR=},{TYP=EES-2C},{D1=5.5},{TESTA=DIN},{L=100},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI x 40 Cr Mo V 5 1 1 KU (DIN 17350-x 40 Cr MO V 5 1 - W Nr 1.2344)},{DUREZZA=Superficie >=950 Vickers - HV 0,3 Testa 45 ± 5 HRC},{RT=1300-1450},{RR=500-550},{LX=100,125,160,200,250,315,400,500,630,800,1000},{D1X=5.5},{D2D=10.0},{D2F=10.0},{KD=3},{KF=5},{KD1=3.000},{KF1=5.000},{TESTAX='DIN','FIAT'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
RT
Resistance to tensile stress
[N/mm²]
RR
Resistance to tempering
[°C]
EES-2C- 1 x 100 (DIN)
EES-2C
1
2.500
1.2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 1.1 x 100 (DIN)
EES-2C
1.1
2.500
1.2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 1.2 x 100 (DIN)
EES-2C
1.2
2.500
1.2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 1.3 x 100 (DIN)
EES-2C
1.3
3.000
1.5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 1.4 x 100 (DIN)
EES-2C
1.4
3.000
1.5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 1.5 x 100 (DIN)
EES-2C
1.5
3.000
1.5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 1.6 x 100 (DIN)
EES-2C
1.6
3.000
1.5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 1.7 x 100 (DIN)
EES-2C
1.7
3.000
1.5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 1.8 x 100 (DIN)
EES-2C
1.8
3.000
1.5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 1.9 x 100 (DIN)
EES-2C
1.9
3.000
1.5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 2 x 100 (DIN)
EES-2C
2
4.000
2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 2.2 x 100 (DIN)
EES-2C
2.2
4.000
2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 2.5 x 100 (DIN)
EES-2C
2.5
5.000
2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 3 x 100 (DIN)
EES-2C
3
6.000
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 3.2 x 100 (DIN)
EES-2C
3.2
6.000
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 3.5 x 100 (DIN)
EES-2C
3.5
7.000
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 4 x 100 (DIN)
EES-2C
4
8.000
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 4.2 x 100 (DIN)
EES-2C
4.2
8.000
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 4.5 x 100 (DIN)
EES-2C
4.5
8.000
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 5 x 100 (DIN)
EES-2C
5
10.000
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 5.2 x 100 (DIN)
EES-2C
5.2
10.000
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 5.5 x 100 (DIN)
EES-2C
5.5
10.000
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 6 x 100 (DIN)
EES-2C
6
12.000
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 6.2 x 100 (DIN)
EES-2C
6.2
12.000
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
EES-2C- 6.5 x 100 (DIN)
EES-2C
6.5
12.000
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D