目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-5 - Cylindrical and conical ringed bush with fixing hole
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-5 Cylindrical and conical ringed bush with fixing hole
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/ebu_5/ebu5.prj},{NB=EBU-5- 30 x Conica},{IDNR=},{TYP=EBU-5},{VERS=Conica},{TOLLERANZA=+0.008/+0.012},{D1=30},{D2=48},{D3=72},{D4=58},{L1=47},{L2=72},{VITI=5MA},{ESECUZIONE=Cementato, temperato, rettificato, lappato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{D1X=30,31},{D=9.500},{DD=5.500},{T=6.000},{L=8},{VERS1= 'Conica', 'Conica', 'Cilindrica', 'Cilindrica'},{A1=18.800},{A2=23.100},{LL=14},{DX=39}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
TOLLERANZA
Tolerance D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
VITI
Screws for fixing holes
ⁿ/ₐ
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EBU-5- 24 x Conica
EBU-5
+0.006/+0.010
40
63
50
43
63
5MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-5- 30 x Conica
EBU-5
+0.008/+0.012
48
72
58
47
72
5MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-5- 40 x Conica
EBU-5
+0.008/+0.012
58
83
70
52
80
6MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-5- 50 x Conica
EBU-5
+0.008/+0.012
70
103
86
58
100
8MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-5- 63 x Conica
EBU-5
+0.008/+0.012
85
120
100
57
100
8MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D