카탈로그: Pedrotti
생성됨: 26.11.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-4 - Smoot bush
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-4 Smooth bush
Powered by
CAD모델 선택
{pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/ebu_4/ebu4.prj},{NB=EBU-4- 24 x 70},{IDNR=},{TYP=EBU-4},{TOLLERANZA=+0.006/+0.010},{D1=24},{D2=36},{SERIE=Normale},{ESECUZIONE=Cementato, temperato, rettificato, lappato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{D1X=24,25},{SER='Normale','Corta'},{L1=70},{L2=50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
TOLLERANZA
Tolerance D1
ⁿ/ₐ
D2
[mm]
L
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EBU-4- 15 x 50
EBU-4
+0.006/+0.010
26
50
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-4- 17 x 55
EBU-4
+0.006/+0.010
28
55
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-4- 19 x 60
EBU-4
+0.006/+0.010
30
60
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-4- 24 x 70
EBU-4
+0.006/+0.010
36
70
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-4- 30 x 80
EBU-4
+0.008/+0.012
45
80
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-4- 40 x 100
EBU-4
+0.008/+0.012
55
100
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-4- 50 x 100
EBU-4
+0.008/+0.012
70
100
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-4- 63 x 100
EBU-4
+0.008/+0.012
85
100
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D