카탈로그: Pedrotti
생성됨: 26.11.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-1S - Ringed enhanced lead bush
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-1S Ringed enhanced lead bush
Powered by
CAD모델 선택
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebu_1s/ebu_1s.prj},{NB=EBU-1S- 20 x 26-Rettificato},{IDNR=},{TYP=EBU-1S},{D1=20},{D2=28},{D3=32},{L=26},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{K=6},{X=10},{LX=26,36,46,56,66,76,86,96},{Z=1.000},{ZZ=1.000},{Z3=1.000},{L76=0.000},{L86=0.000},{L96=0.000},{L106=0.000},{L116=0.000},{L126=0.000},{L146=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
K
[mm]
X
[mm]
L76
[mm]
L86
[mm]
L96
[mm]
L106
[mm]
L116
[mm]
L126
[mm]
L146
[mm]
EBU-1S- 16 x 22
EBU-1S
16
22
26
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 20 x 26
EBU-1S
20
28
32
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
6
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 25 x 26
EBU-1S
25
34
38
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 32 x 36
EBU-1S
32
40
45
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
64.000
64.000
64.000
74.000
84.000
94.000
114.000
EBU-1S- 40 x 46
EBU-1S
40
48
52
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
8
10
0.000
0.000
80.000
90.000
100.000
110.000
130.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D