目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBF-1 - Threaded bush for centring of plates
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBF-1 Threaded bush for centring of plates
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebf_1/ebf_1.prj},{NB=EBF-1- 18 x 14MA-Cementato, temperato, rettificato},{IDNR=},{TYP=EBF-1},{D1=18},{D2=14MA},{D22=14},{D3=12},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{L=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
MA
ⁿ/ₐ
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
L
ⁿ/ₐ
EBF-1- 18 x 12MA
EBF-1
18
12MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
16
EBF-1- 18 x 14MA
EBF-1
18
14MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
16
EBF-1- 20 x 16MA
EBF-1
20
16MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
16
EBF-1- 22 x 18MA
EBF-1
22
18MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D