Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 4180 - Slides DZ 4180, width 35 mm, up to 980 kg, full-extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_4180.prj},{NB=64908120_0},{ARTNR=64908120},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: Stahl, hell verzinkt, Kugelkäfige und Kugeln: Edelstahl},{BZ=DZ 4180-1200},{SL=1200},{AUSZUG=1200},{AUSZUG1=0},{A=350},{B=0},{LW=794},{GEW=19.95},{CTN=83024900},{PPATH=dz_4180_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel
[mm]
A
[mm]
B
[mm]
LW
Load Value
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64908050
64908050
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-500
500
500
0
100
930
8.30
83024900
64908055
64908055
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-550
550
550
0
150
940
9.13
83024900
64908060
64908060
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-600
600
600
0
200
950
9.96
83024900
64908065
64908065
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-650
650
650
0
250
955
10.79
83024900
64908070
64908070
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-700
700
700
0
300
960
11.63
83024900
64908075
64908075
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-750
750
750
0
350
970
12.46
83024900
64908080
64908080
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-800
800
800
150
0
980
13.29
83024900
64908085
64908085
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-850
850
850
175
0
950
14.12
83024900
64908090
64908090
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-900
900
900
200
0
920
14.95
83024900
64908095
64908095
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-950
950
950
225
0
905
15.79
83024900
64908100
64908100
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1000
1000
1000
250
0
890
16.62
83024900
64908105
64908105
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1050
1050
1050
275
0
866
17.45
83024900
64908110
64908110
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1100
1100
1100
300
0
842
18.28
83024900
64908115
64908115
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1150
1150
1150
325
0
818
19.11
83024900
64908120
64908120
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1200
1200
1200
350
0
794
19.95
83024900
64908125
64908125
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1250
1250
1250
375
0
770
20.78
83024900
64908130
64908130
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1300
1300
1300
400
0
746
21.61
83024900
64908135
64908135
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1350
1350
1350
425
0
722
22.44
83024900
64908140
64908140
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1400
1400
1400
450
0
698
23.27
83024900
64908145
64908145
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1450
1450
1450
475
0
674
24.11
83024900
64908150
64908150
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1500
1500
1500
500
0
650
24.94
83024900
64908155
64908155
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1550
1550
1550
525
0
626
25.77
83024900
64908160
64908160
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1600
1600
1600
550
0
602
26.60
83024900
64908165
64908165
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1650
1650
1650
575
0
578
27.43
83024900
64908170
64908170
Steel, zinc-plated
Rail parts: steel, bright...
DZ 4180-1700
1700
1700
600
0
554
28.27
83024900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D