Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 0301 - Slides DZ 0301, Width 19.1 mm, to 70 kg, Over Extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_0301.prj},{NB=64903418_0},{ARTNR=64903418},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: kaltgewalzter, verzinkter Stahl, Kugeln: gehärteter Stahl},{BEZ=DZ 0301-457},{SL=457},{AUSZUG=480},{AUSZUG1=0},{A=212.7},{B=301.6},{C=412.7},{D=425.4},{LASTWERT=63},{GEW=2.02},{BB1=5.300},{BH1=4.600},{PPATH=0301_asmtpl.prj},{CTN=83024900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel ±3.2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
LASTWERT
Load Rating / Pair
[kg]
GEW
Weight / Pair
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64903412
64903412
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 0301-305
305
327
0.0
149.2
260.3
273.0
70
1.31
83024900
64903414
64903414
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 0301-356
356
378
0.0
200.0
311.1
323.8
67
1.57
83024900
64903416
64903416
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 0301-406
406
429
0.0
250.8
361.9
374.6
65
1.80
83024900
64903418
64903418
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 0301-457
457
480
212.7
301.6
412.7
425.4
63
2.02
83024900
64903420
64903420
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 0301-508
508
530
238.1
352.4
463.5
476.2
60
2.27
83024900
64903422
64903422
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 0301-559
559
581
263.5
403.2
514.3
527.0
55
2.51
83024900
64903424
64903424
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 0301-610
610
632
288.9
454.0
565.1
577.8
50
2.73
83024900
64903426
64903426
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 0301-660
660
683
314.3
504.8
615.9
628.6
45
2.93
83024900
64903428
64903428
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 0301-711
711
734
339.7
555.6
666.7
679.4
40
3.13
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D