目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVA 3 - 振动阻尼元件
Elesa+Ganter
Vibration mounts
DVA
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/dva/dva_3.prj},{NB=Vibration-damping elements DVA.3-60-40-M10-553},{PARTNUMBER=412476},{DESCRIPTION=DVA.3-60-40-M10-55},{DIM01=60},{DIM02=40},{DIM03=M10},{DIM04=10},{WEIGHT=220},{D=10},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
ⁿ/ₐ
DIM04
h
[mm]
WEIGHT
重量
[g]
Vibration-damping element...
414801
DVA.3-8-8-M3-40
8
8
M3
3
2
Vibration-damping element...
412301
DVA.3-8-8-M3-55
8
8
M3
3
2
Vibration-damping element...
417501
DVA.3-8-8-M3-70
8
8
M3
3
2
Vibration-damping element...
414805
DVA.3-8-13-M3-40
8
13
M3
3
2
Vibration-damping element...
412305
DVA.3-8-13-M3-55
8
13
M3
3
2
Vibration-damping element...
417505
DVA.3-8-13-M3-70
8
13
M3
3
2
Vibration-damping element...
414811
DVA.3-10-10-M4-40
10
10
M4
4
3
Vibration-damping element...
412321
DVA.3-10-10-M4-55
10
10
M4
4
3
Vibration-damping element...
417511
DVA.3-10-10-M4-70
10
10
M4
4
3
Vibration-damping element...
414821
DVA.3-10-15-M4-40
10
15
M4
4
4
Vibration-damping element...
412326
DVA.3-10-15-M4-55
10
15
M4
4
4
Vibration-damping element...
417521
DVA.3-10-15-M4-70
10
15
M4
4
4
Vibration-damping element...
414823
DVA.3-10-20-M4-40
10
20
M4
4
3
Vibration-damping element...
412329
DVA.3-10-20-M4-55
10
20
M4
4
3
Vibration-damping element...
417523
DVA.3-10-20-M4-70
10
20
M4
4
3
Vibration-damping element...
414831
DVA.3-15-10-M4-40
15
10
M4
4
5
Vibration-damping element...
412331
DVA.3-15-10-M4-55
15
10
M4
4
5
Vibration-damping element...
417531
DVA.3-15-10-M4-70
15
10
M4
4
5
Vibration-damping element...
414841
DVA.3-15-15-M4-40
15
15
M4
4
6
Vibration-damping element...
412341
DVA.3-15-15-M4-55
15
15
M4
4
6
Vibration-damping element...
417541
DVA.3-15-15-M4-70
15
15
M4
4
6
Vibration-damping element...
414851
DVA.3-15-20-M4-40
15
20
M4
4
8
Vibration-damping element...
412346
DVA.3-15-20-M4-55
15
20
M4
4
8
Vibration-damping element...
417551
DVA.3-15-20-M4-70
15
20
M4
4
8
Vibration-damping element...
414861
DVA.3-20-15-M6-40
20
15
M6
6
13
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D