您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSRL - 摆动驱动器
Festo
产品
气驱动器
摆动驱动器
叶片式摆动驱动器
DSRL
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/vane/dsrl/dsrl_ass.prj},{NB=30655 DSRL-16-180-P-FW---(0)},{TNR=30655},{TYP=DSRL-16-180-P-FW},{W=0},{WCON=92.000},{B1=30.000},{B2=46.000},{B3=78.000},{D1=38.000},{D2=14.000},{D3=24.000},{D4=M5},{D5=16.000},{D6=28.000},{D7=4.500},{D8=3.500},{E1=M5},{E2=M3},{E3=M4},{H1=27.000},{H2=20.500},{H3=56.500},{L1=64.700},{L2=16.000},{L3=14.000},{L4=3.500},{L5=22.500},{L6=4.000},{L7=2.100},{L8=0.000},{S1=5.500},{S2=10.000},{T1=6.000},{CNSMASSEXACT=0.300},{PPATH=templates/dsrl_sbl.prj},{GTIN=4052568114077}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
E1
ⁿ/ₐ
E2
ⁿ/ₐ
E3
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
S1
[mm]
S2
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
33296 DSRL-10-180-P-FW
33296
DSRL-10-180-P-FW
22.000
32.000
53.000
30.000
10.000
20.000
M3
11.000
21.000
3.400
1.500
M3
M3
M3
19.400
15.500
38.700
49.000
14.100
12.500
4.500
15.100
3.000
2.200
2.000
3.400
6.000
4.600
0.100
4052568115036
30654 DSRL-12-180-P-FW
30654
DSRL-12-180-P-FW
26.000
40.000
65.000
33.000
13.000
22.000
M3
14.000
25.000
3.400
1.500
M5
M3
M3
23.500
18.500
48.000
54.200
13.500
11.500
3.500
18.000
3.000
2.100
2.500
4.400
8.000
5.000
0.200
4052568114060
30655 DSRL-16-180-P-FW
30655
DSRL-16-180-P-FW
30.000
46.000
78.000
38.000
14.000
24.000
M5
16.000
28.000
4.500
3.500
M5
M3
M4
27.000
20.500
56.500
64.700
16.000
14.000
3.500
22.500
4.000
2.100
0.000
5.500
10.000
6.000
0.300
4052568114077
30656 DSRL-25-180-P-FW
30656
DSRL-25-180-P-FW
42.000
60.000
98.000
46.000
17.000
28.000
M5
20.000
35.000
5.500
3.500
M5
M4
M5
30.000
23.000
68.100
78.000
18.500
15.500
3.000
30.000
4.500
4.000
0.000
7.000
11.000
6.000
0.500
4052568003722
30657 DSRL-32-180-P-FW
30657
DSRL-32-180-P-FW
54.000
80.000
130.000
60.000
24.000
42.000
G1/8
28.000
45.000
6.500
7.000
G1/8
M4
M6
43.000
34.000
92.000
102.800
26.000
22.000
7.000
36.000
6.000
4.000
0.000
8.500
15.000
8.000
1.300
4052568003739
30658 DSRL-40-180-P-FW
30658
DSRL-40-180-P-FW
70.000
100.000
160.000
70.000
30.000
52.000
G1/8
36.000
54.000
9.000
7.000
G1/4
M4
M8
53.000
40.000
121.000
134.500
31.000
26.000
6.000
50.000
7.500
4.000
0.000
8.500
15.000
8.000
2.400
4052568003746
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D