magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSM-T-..-B - 摆动驱动器
Festo
产品
气驱动器
摆动驱动器
叶片式摆动驱动器
DSM
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/vane/dsm/dsm_t_b_asmtab.prj},{NB=1145130 DSM-T-25-270-FW-A-B--(0)},{TNR=1145130},{TNR2=547598},{TYP=DSM-T-25-270-FW-A-B},{FT=FW},{ROT=0},{ROT1=270},{ROT2=0},{B1=28.0},{B2=65},{B3=83},{B4=40},{B5=35},{D1=20},{D2=20},{D3=30},{D4=G1/8},{D5=M6},{D6=M2},{D7=106},{D8=M10x1},{D9=M6},{D10=46},{D11=M5},{D12=5.5},{D13=8.6},{EE=M5},{H1=41.5},{L1=118.0},{L2=19.5},{L3=16.5},{L4=4.0},{L5=15.2},{L6=92.0},{L7=7.5},{L8=51.5},{L9=3.0},{L10=4.5},{L11=2.9},{L12=20.7},{L13=0.0},{T1=0.0},{T2=0.0},{T3=10},{SW1=13},{SW2=13},{SW3=4.0},{SW4=3.0},{PF=},{GEW=915},{PPATH=templates/dsm_t_asmtpl.prj},{GTIN=4052568227722}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
D5
螺纹
ⁿ/ₐ
D6
螺纹
ⁿ/ₐ
D7
[mm]
D8
螺纹
ⁿ/ₐ
D9
螺纹
ⁿ/ₐ
D10
螺纹
ⁿ/ₐ
D11
螺纹
ⁿ/ₐ
D12
[mm]
D13
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
PF
Feather according to DIN 6885
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1145086 DSM-T-12-270-P-A-...
1145086
DSM-T-12-270-P-A-B
19.8
48
59
30
0
8
15
24
M3
M4
M2
78
M8x1
M4
M4
-
0.0
0.0
M5
29.5
87.3
24.5
20.0
3.0
10.3
74.5
5.0
35.5
3.0
22.7
0.0
0.0
6.5
8.8
9.0
8
10
6
2.5
2.5
A2x2x16
0.36500
4052568227401
1145087 DSM-T-12-270-P-FW...
1145087
DSM-T-12-270-P-FW-A-B
19.8
48
59
30
25
14
15
24
M5
M4
M2
78
M8x1
M4
33
M3
3.4
4.2
M5
29.5
86.3
13.0
11.0
3.0
10.3
63.0
5.0
35.5
2.0
3.0
3.0
22.7
0.0
0.0
0.0
8
10
8
2.5
2.5
0.38300
4052568227418
1145088 DSM-T-12-270-CC-A...
1145088
DSM-T-12-270-CC-A-B
19.8
48
59
30
0
8
15
24
M3
M4
M2
78
M8x1
M4
M4
-
0.0
0.0
M5
29.5
87.3
24.5
20.0
3.0
10.3
74.5
5.0
35.5
3.0
22.7
0.0
0.0
6.5
8.8
9.0
8
10
6
2.5
2.5
A2x2x16
0.37500
4052568227425
1145089 DSM-T-12-270-CC-F...
1145089
DSM-T-12-270-CC-FW-A-B
19.8
48
59
30
25
14
15
24
M5
M4
M2
78
M8x1
M4
33
M3
3.4
4.2
M5
29.5
86.3
13.0
11.0
3.0
10.3
63.0
5.0
35.5
2.0
3.0
3.0
22.7
0.0
0.0
0.0
8
10
8
2.5
2.5
0.39000
4052568227432
1145122 DSM-T-12-270-A-B
1145122
DSM-T-12-270-A-B
19.8
48
59
30
0
8
15
24
M3
M4
M2
78
M8x1
M4
M4
-
0.0
0.0
M5
29.5
87.3
24.5
20.0
3.0
10.3
74.5
5.0
35.5
3.0
22.7
0.0
0.0
6.5
8.8
9.0
8
10
6
2.5
2.5
A2x2x16
0.33000
4052568227647
1145128 DSM-T-12-270-FW-A...
1145128
DSM-T-12-270-FW-A-B
19.8
48
59
30
25
14
15
24
M5
M4
M2
78
M8x1
M4
33
M3
3.4
4.2
M5
29.5
86.3
13.0
11.0
3.0
10.3
63.0
5.0
35.5
2.0
3.0
3.0
22.7
0.0
0.0
0.0
8
10
8
2.5
2.5
0.35000
4052568227708
1145092 DSM-T-16-270-P-A-...
1145092
DSM-T-16-270-P-A-B
23.5
57
70
40
0
10
18
28
M3
M5
M2
91
M10x1
M5
M5
-
0.0
0.0
M5
35.0
105.2
28.0
23.0
2.6
13.0
91.0
6.5
44.1
7.2
26.1
0.0
0.0
6.5
11.2
9.0
8
13
8
3.0
3.0
A3x3x18
0.65000
4052568227449
1145093 DSM-T-16-270-P-FW...
1145093
DSM-T-16-270-P-FW-A-B
23.5
57
70
40
28
16
18
28
M5
M5
M2
91
M10x1
M5
38
M4
4.5
4.2
M5
35.0
103.0
15.0
13.0
2.6
13.0
78.0
6.5
44.1
2.0
4.0
7.2
26.1
0.0
0.0
0.0
8
13
11
3.0
3.0
0.69000
4052568227456
1145094 DSM-T-16-270-CC-A...
1145094
DSM-T-16-270-CC-A-B
23.5
57
70
40
0
10
18
28
M3
M5
M2
91
M10x1
M5
M5
-
0.0
0.0
M5
35.0
105.2
28.0
23.0
2.6
13.0
91.0
6.5
44.1
7.2
26.1
0.0
0.0
6.5
11.2
9.0
8
13
8
3.0
3.0
A3x3x18
0.66000
4052568227463
1145095 DSM-T-16-270-CC-F...
1145095
DSM-T-16-270-CC-FW-A-B
23.5
57
70
40
28
16
18
28
M5
M5
M2
91
M10x1
M5
38
M4
4.5
4.2
M5
35.0
103.0
15.0
13.0
2.6
13.0
78.0
6.5
44.1
2.0
4.0
7.2
26.1
0.0
0.0
0.0
8
13
11
3.0
3.0
0.70000
4052568227470
1145123 DSM-T-16-270-A-B
1145123
DSM-T-16-270-A-B
23.5
57
70
40
0
10
18
28
M3
M5
M2
91
M10x1
M5
M5
-
0.0
0.0
M5
35.0
105.2
28.0
23.0
2.6
13.0
91.0
6.5
44.1
7.2
26.1
0.0
0.0
6.5
11.2
9.0
8
13
8
3.0
3.0
A3x3x18
0.59000
4052568227654
1145129 DSM-T-16-270-FW-A...
1145129
DSM-T-16-270-FW-A-B
23.5
57
70
40
28
16
18
28
M5
M5
M2
91
M10x1
M5
38
M4
4.5
4.2
M5
35.0
103.0
15.0
13.0
2.6
13.0
78.0
6.5
44.1
2.0
4.0
7.2
26.1
0.0
0.0
0.0
8
13
11
3.0
3.0
0.63000
4052568227715
1145098 DSM-T-25-270-P-A-...
1145098
DSM-T-25-270-P-A-B
28.0
65
83
40
0
12
20
30
M4
M6
M2
106
M10x1
M6
M5
-
0.0
0.0
M5
41.5
125.5
36.5
30.0
4.0
15.2
109.0
7.5
51.5
2.9
20.7
0.0
0.0
6.5
13.5
10.0
10
13
8
4.0
3.0
A4x4x25
0.97000
4052568227487
1145099 DSM-T-25-270-P-FW...
1145099
DSM-T-25-270-P-FW-A-B
28.0
65
83
40
35
20
20
30
G1/8
M6
M2
106
M10x1
M6
46
M5
5.5
8.6
M5
41.5
118.0
19.5
16.5
4.0
15.2
92.0
7.5
51.5
3.0
4.5
2.9
20.7
0.0
0.0
0.0
10
13
13
4.0
3.0
0.99500
4052568227494
1145100 DSM-T-25-270-CC-A...
1145100
DSM-T-25-270-CC-A-B
28.0
65
83
40
0
12
20
30
M4
M6
M2
106
M10x1
M6
M5
-
0.0
0.0
M5
41.5
125.5
36.5
30.0
4.0
15.2
109.0
7.5
51.5
2.9
20.7
0.0
0.0
6.5
13.5
10.0
10
13
8
4.0
3.0
A4x4x25
0.98000
4052568227500
1145101 DSM-T-25-270-CC-F...
1145101
DSM-T-25-270-CC-FW-A-B
28.0
65
83
40
35
20
20
30
G1/8
M6
M2
106
M10x1
M6
46
M5
5.5
8.6
M5
41.5
118.0
19.5
16.5
4.0
15.2
92.0
7.5
51.5
3.0
4.5
2.9
20.7
0.0
0.0
0.0
10
13
13
4.0
3.0
1.00500
4052568227517
1145124 DSM-T-25-270-A-B
1145124
DSM-T-25-270-A-B
28.0
65
83
40
0
12
20
30
M4
M6
M2
106
M10x1
M6
M5
-
0.0
0.0
M5
41.5
125.5
36.5
30.0
4.0
15.2
109.0
7.5
51.5
2.9
20.7
0.0
0.0
6.5
13.5
10.0
10
13
8
4.0
3.0
A4x4x25
0.89000
4052568227661
1145130 DSM-T-25-270-FW-A...
1145130
DSM-T-25-270-FW-A-B
28.0
65
83
40
35
20
20
30
G1/8
M6
M2
106
M10x1
M6
46
M5
5.5
8.6
M5
41.5
118.0
19.5
16.5
4.0
15.2
92.0
7.5
51.5
3.0
4.5
2.9
20.7
0.0
0.0
0.0
10
13
13
4.0
3.0
0.91500
4052568227722
1145104 DSM-T-32-270-P-A-...
1145104
DSM-T-32-270-P-A-B
35.5
85
105
60
0
16
27
42
M5
M8
M2
135
M12x1
M8
M5
-
0.0
0.0
G1/8
52.5
164.1
51.0
40.0
8.0
19.2
144.0
9.5
67.4
3.8
29.1
0.0
0.0
6.5
18.0
12.5
12
15
10
5.0
4.0
A5x5x36
2.04000
4052568227524
1145105 DSM-T-32-270-P-FW...
1145105
DSM-T-32-270-P-FW-A-B
35.5
85
105
60
45
28
27
42
G1/8
M8
M2
135
M12x1
M8
60
M6
6.5
8.6
G1/8
52.5
152.8
27.0
23.0
8.0
19.2
120.0
9.5
67.4
4.0
6.0
3.8
29.1
0.0
0.0
0.0
12
15
13
5.0
4.0
2.11500
4052568227531
1145106 DSM-T-32-270-CC-A...
1145106
DSM-T-32-270-CC-A-B
35.5
85
105
60
0
16
27
42
M5
M8
M2
135
M12x1
M8
M5
-
0.0
0.0
G1/8
52.5
164.1
51.0
40.0
8.0
19.2
144.0
9.5
67.4
3.8
29.1
0.0
0.0
6.5
18.0
12.5
12
15
10
5.0
4.0
A5x5x36
2.07500
4052568227548
1145107 DSM-T-32-270-CC-F...
1145107
DSM-T-32-270-CC-FW-A-B
35.5
85
105
60
45
28
27
42
G1/8
M8
M2
135
M12x1
M8
60
M6
6.5
8.6
G1/8
52.5
152.8
27.0
23.0
8.0
19.2
120.0
9.5
67.4
4.0
6.0
3.8
29.1
0.0
0.0
0.0
12
15
13
5.0
4.0
2.16500
4052568227555
1145125 DSM-T-32-270-A-B
1145125
DSM-T-32-270-A-B
35.5
85
105
60
0
16
27
42
M5
M8
M2
135
M12x1
M8
M5
-
0.0
0.0
G1/8
52.5
164.1
51.0
40.0
8.0
19.2
144.0
9.5
67.4
3.8
29.1
0.0
0.0
6.5
18.0
12.5
12
15
10
5.0
4.0
A5x5x36
1.86500
4052568227678
1145131 DSM-T-32-270-FW-A...
1145131
DSM-T-32-270-FW-A-B
35.5
85
105
60
45
28
27
42
G1/8
M8
M2
135
M12x1
M8
60
M6
6.5
8.6
G1/8
52.5
152.8
27.0
23.0
8.0
19.2
120.0
9.5
67.4
4.0
6.0
3.8
29.1
0.0
0.0
0.0
12
15
13
5.0
4.0
1.94000
4052568227739
1145110 DSM-T-40-270-P-A-...
1145110
DSM-T-40-270-P-A-B
43.8
105
130
80
0
20
36
52
M6
M10
M2
168
M16x1
M10
M6
-
0.0
0.0
G1/8
65.0
200.5
62.0
50.0
8.0
23.7
176.0
12.0
81.0
3.4
43.5
0.0
0.0
6.5
22.5
16.0
15
19
10
6.0
5.0
A6x6x45
3.87000
4052568227562
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D