magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSM-..-P-B - 缓冲安装
Festo
产品
气驱动器
摆动驱动器
叶片式摆动驱动器
DSM
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/vane/dsm/dsm_pb_daempf_asmtab.prj},{NB=550658 DSM-16/25-P-B},{TNR=550658},{TYP=DSM-16/25-P-B},{L=22.000},{D1=M10x1},{DD=10.000},{D2=5.700},{T2=6.500},{T1=3.000},{SW=3.000},{SIZE=2.000},{PPATH=templates/dsm_p_b_daempf_asmtpl.prj},{CNSMASSEXACT=0.025},{GTIN=4052568052218}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
D1
ⁿ/ₐ
D2
[mm]
T2
[mm]
T1
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
550657 DSM-12-P-B
550657
DSM-12-P-B
15.000
M8x1
4.500
6.900
2.500
2.500
0.010
4052568052201
550658 DSM-16/25-P-B
550658
DSM-16/25-P-B
22.000
M10x1
5.700
6.500
3.000
3.000
0.025
4052568052218
550659 DSM-32-P-B
550659
DSM-32-P-B
27.000
M12x1
7.000
8.100
3.000
4.000
0.050
4052568052225
550660 DSM-40-P-B
550660
DSM-40-P-B
32.500
M16x1
9.600
8.500
4.000
5.000
0.115
4052568094591
552086 DSM-63-P-B
552086
DSM-63-P-B
38.000
M22x1.5
15.600
16.200
4.000
5.000
0.180
4052568095123
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D