magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DLP - 直线驱动器
Festo
产品
气驱动器
用于过程自动化的伺服驱动器
直线驱动气缸
DLP
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/servod/linear_dlp/dlp/dlp_asmtab.prj},{NB=187481 DLP-125-40-A---(0)},{TNR=187481},{TYP=DLP},{INFO=2024-06-30},{KDM=125},{BA=-A},{VERS=1.000},{HUB1=40},{HUBMAX=600},{HUB=40},{HUBST=0},{AM=54},{B=0},{D1=135},{D2=32},{D3=102},{D4=0},{D5=M10},{D6=-},{D7=0},{D8=147},{E=163},{H1=0},{KK=M27x2},{L0=114},{L2=0},{L5=18},{L6=0},{L7=0},{SW1=27},{WH=24},{ZB=138},{EOLDATE=30.06.2024}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DFPC (m) - 无杆气缸, 模块化系统
Festo
01.10.2024
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
BA
Proximity sensing
ⁿ/ₐ
AM
[mm]
B
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
ⁿ/ₐ
D6
ⁿ/ₐ
D7
[mm]
D8
[mm]
E
[mm]
H1
[mm]
KK
螺纹
ⁿ/ₐ
L0
[mm]
L2
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
SW1
扳手开口宽度
[mm]
WH
[mm]
ZB
[mm]
CNSMASSEXACT
重量
[kg]
EOLDATE
ⁿ/ₐ
187479 DLP-80-40-A
187479
DLP
80
-A
32
0
87
20
70
0
M8
-
0
99
108
0
M16x1,5
100
0
15
0
0
16
16
116
2.1150
30.06.2024
187480 DLP-100-40-A
187480
DLP
100
-A
32
0
108
20
70
0
M8
-
0
119
131
0
M16x1,5
104
0
15
0
0
16
16
120
3.1210
30.06.2024
187481 DLP-125-40-A
187481
DLP
125
-A
54
0
135
32
102
0
M10
-
0
147
163
0
M27x2
114
0
18
0
0
27
24
138
5.4350
30.06.2024
187482 DLP-160-40-A
187482
DLP
160
-A
54
0
170
32
102
0
M10
-
0
182
199
0
M27x2
114
0
18
0
0
27
24
138
6.4900
30.06.2024
542711 DLP-200-40-A
542711
DLP
200
-A
72
63
216
40
102
140
M10
M16
120
0
271
232
M36x2
150
10
20
24
81
36
30
180
13.5790
30.06.2024
187483 DLP-250-40-A
187483
DLP
250
-A
72
82
260
40
102
140
M10
M16
244
0
308
268
M36x2
152
25
20
25
94
36
30
182
22.4170
30.06.2024
187484 DLP-320-40-A
187484
DLP
320
-A
72
126
332
40
102
140
M10
M16
324
0
378
338
M36x2
159
25
20
25
130
36
30
189
35.5030
30.06.2024
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D