Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6336-STGR-GV-KST - Star Knobs GV, similar to DIN 6336, Thermoplast
MÄDLER
Drive Element
DIN Parts
DIN-Standard 6336
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din6336/stg_gv_ae_din6336_th.prj},{NB=66144000},{ARTNR=66144000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast (Polyamid PA6 GV), glasfaserverstärkt, schlagfest, schwarz matt, Buchse aus Stahl verzinkt, blau chromatiert},{AUSF=E = mit Gewinde-Sackloch d2},{D1=40},{D2=M8},{D4=18},{H1=25},{H2=13},{T=12},{GEW=20},{DD2=8},{DD4=18},{H3=10},{CTN=39269097}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D4
d4
[mm]
H1
h1
[mm]
H2
h2
[mm]
T
t min.
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66143200
66143200
Plastic black
Plastic Thermoplast (Poly...
E = with tapped blind hol...
32
M6
14
20
10
9
12
39269097
66144000
66144000
Plastic black
Plastic Thermoplast (Poly...
E = with tapped blind hol...
40
M8
18
25
13
12
20
39269097
66145000
66145000
Plastic black
Plastic Thermoplast (Poly...
E = with tapped blind hol...
50
M10
22
32
17
15
34
39269097
66146300
66146300
Plastic black
Plastic Thermoplast (Poly...
E = with tapped blind hol...
63
M12
26
40
21
18
65
39269097
66148000
66148000
Plastic black
Plastic Thermoplast (Poly...
E = with tapped blind hol...
80
M16
35
50
25
24
127
39269097
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D