Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6336-STGR-GG - Star Knobs DIN 6336 GG, Version C and E
MÄDLER
Drive Element
DIN Parts
DIN-Standard 6336
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din6336/sterngriffe_din6336_gg.prj},{NB=66118000},{ARTNR=66118000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss},{AUSF=C = mit Sackloch d3 - H7},{D1=80},{D2=-},{D3=16},{D4=25},{H1=50},{H3=25},{T1=28},{GEW=542},{DD2=16},{DD3=16},{TYP=0},{CTN=83024900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3 - H7
[mm]
D4
d4
[mm]
H1
h1
[mm]
H3
h3
[mm]
T1
t1
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66113200
66113200
Grauguss
Grey cast iron
C = with blind hole d3 - ...
32
-
6
12
20
10
12
47
83024900
66114000
66114000
Grauguss
Grey cast iron
C = with blind hole d3 - ...
40
-
8
14
25
13
15
70
83024900
66115000
66115000
Grauguss
Grey cast iron
C = with blind hole d3 - ...
50
-
10
18
32
17
18
145
83024900
66116300
66116300
Grauguss
Grey cast iron
C = with blind hole d3 - ...
63
-
12
20
40
21
22
246
83024900
66118000
66118000
Grauguss
Grey cast iron
C = with blind hole d3 - ...
80
-
16
25
50
25
28
542
83024900
66123200
66123200
Grauguss
Grey cast iron
E = with tapped blind hol...
32
M6
-
12
20
10
12
49
83024900
66124000
66124000
Grauguss
Grey cast iron
E = with tapped blind hol...
40
M8
-
14
25
13
15
70
83024900
66125000
66125000
Grauguss
Grey cast iron
E = with tapped blind hol...
50
M10
-
18
32
17
18
148
83024900
66126300
66126300
Grauguss
Grey cast iron
E = with tapped blind hol...
63
M12
-
20
40
21
22
254
83024900
66128000
66128000
Grauguss
Grey cast iron
E = with tapped blind hol...
80
M16
-
25
50
25
28
542
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D