Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-TR-2GG-C15-RF - Metric ISO-Trapezoidal-Thread Spindles DIN 103, Steel C15 and Stainless Steel, Double-Thread, Right Hand
MÄDLER
Drive Element
DIN Parts
DIN-Standard 103
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din103/trgsp_din103_2-gg_re_c15_u_rf.prj},{NB=64599320-Tr. 20x8 P4 RHx3000},{ARTNR=64599320},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{ISO=Tr. 20x8 P4 RH},{L=3000},{KM=17.640},{GM=17.905},{KR=14.80},{GEW=6.30},{NDM=20},{P=4},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ISO
Trapezoidal Thread Outside-Ø x Lead
[mm]
L
Length L
[mm]
KM
Flanks-Ø min.
[mm]
GM
Flanks-Ø max.
[mm]
KR
Core-Ø min.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64501200
64501200
Steel
Steel C15
Tr. 12x6 P3 RH
1000
10.191
10.415
7.84
0.80
73181900
64511200
64511200
Steel
Steel C15
Tr. 12x6 P3 RH
1500
10.191
10.415
7.84
1.20
73181900
64521200
64521200
Steel
Steel C15
Tr. 12x6 P3 RH
2000
10.191
10.415
7.84
1.60
73181900
64531200
64531200
Steel
Steel C15
Tr. 12x6 P3 RH
3000
10.191
10.415
7.84
2.40
73181900
64599012
64599012
Stainless steel
Stainless steel 1.4305 (A...
Tr. 12x6 P3 RH
1000
10.191
10.415
7.84
0.80
73181900
64599112
64599112
Stainless steel
Stainless steel 1.4305 (A...
Tr. 12x6 P3 RH
1500
10.191
10.415
7.84
1.20
73181900
64599212
64599212
Stainless steel
Stainless steel 1.4305 (A...
Tr. 12x6 P3 RH
2000
10.191
10.415
7.84
1.60
73181900
64599312
64599312
Stainless steel
Stainless steel 1.4305 (A...
Tr. 12x6 P3 RH
3000
10.191
10.415
7.84
2.40
73181900
64501600
64501600
Steel
Steel C15
Tr. 16x8 P4 RH
1000
13.640
13.905
10.80
1.40
73181900
64511600
64511600
Steel
Steel C15
Tr. 16x8 P4 RH
1500
13.640
13.905
10.80
2.10
73181900
64521600
64521600
Steel
Steel C15
Tr. 16x8 P4 RH
2000
13.640
13.905
10.80
2.80
73181900
64531600
64531600
Steel
Steel C15
Tr. 16x8 P4 RH
3000
13.640
13.905
10.80
4.20
73181900
64599016
64599016
Stainless steel
Stainless steel 1.4305 (A...
Tr. 16x8 P4 RH
1000
13.640
13.905
10.80
1.40
73181900
64599116
64599116
Stainless steel
Stainless steel 1.4305 (A...
Tr. 16x8 P4 RH
1500
13.640
13.905
10.80
2.10
73181900
64599216
64599216
Stainless steel
Stainless steel 1.4305 (A...
Tr. 16x8 P4 RH
2000
13.640
13.905
10.80
2.80
73181900
64599316
64599316
Stainless steel
Stainless steel 1.4305 (A...
Tr. 16x8 P4 RH
3000
13.640
13.905
10.80
4.20
73181900
64502000
64502000
Steel
Steel C15
Tr. 20x8 P4 RH
1000
17.640
17.905
14.80
2.10
73181900
64512000
64512000
Steel
Steel C15
Tr. 20x8 P4 RH
1500
17.640
17.905
14.80
3.15
73181900
64522000
64522000
Steel
Steel C15
Tr. 20x8 P4 RH
2000
17.640
17.905
14.80
4.20
73181900
64532000
64532000
Steel
Steel C15
Tr. 20x8 P4 RH
3000
17.640
17.905
14.80
6.30
73181900
64599020
64599020
Stainless steel
Stainless steel 1.4305 (A...
Tr. 20x8 P4 RH
1000
17.640
17.905
14.80
2.10
73181900
64599120
64599120
Stainless steel
Stainless steel 1.4305 (A...
Tr. 20x8 P4 RH
1500
17.640
17.905
14.80
3.15
73181900
64599220
64599220
Stainless steel
Stainless steel 1.4305 (A...
Tr. 20x8 P4 RH
2000
17.640
17.905
14.80
4.20
73181900
64599320
64599320
Stainless steel
Stainless steel 1.4305 (A...
Tr. 20x8 P4 RH
3000
17.640
17.905
14.80
6.30
73181900
64502400
64502400
Steel
Steel C15
Tr. 24x10 P5 RH
1000
21.094
21.394
17.50
2.90
73181900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D