Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-FLM-2GG-RG7 - Round Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Red brass RG7, Double-thread, right hand
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Round- Flange- and Hex Nut
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/runde-_flansch-_und_sechskantmutter/r_fm_2gg_iso-trg_din103.prj},{NB=Tr. 20x8 P4 RH-64544120},{ARTNR=64544120},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 20x8 P4 RH},{D1=36},{D2=60},{L=24},{L1=10},{R1=1.0},{R2=0.5},{GEW=0.32},{NDM=20},{P=4},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ISO
Trapezoidal Thread d
ⁿ/ₐ
D1
d1 - h11
[mm]
D2
d2 - h11
[mm]
L
L - DIN ISO 2768-m
[mm]
L1
L1 - DIN ISO 2768-m
[mm]
R1
r1
[mm]
R2
r2
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64544112
64544112
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr 12x6 P3 RH
22
40
18
6
0.5
0.3
0.09
73181900
64544116
64544116
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 16x8 P4 RH
30
50
22
10
1.0
0.5
0.22
73181900
64544120
64544120
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 20x8 P4 RH
36
60
24
10
1.0
0.5
0.32
73181900
64544124
64544124
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 24x10 P5 RH
45
70
30
11
1.0
0.5
0.54
73181900
64544130
64544130
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 30x12 P6 RH
58
88
47
14
1.0
0.5
1.26
73181900
64544140
64544140
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 40x14 P7 RH
80
137
63
18
2.0
1.0
3.67
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D