Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-EBF-FLM-2GG-GG25 - Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Grey cast iron GG25, Double-thread, right hand
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Round- Flange- and Hex Nut
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/runde-_flansch-_und_sechskantmutter/e_fm_2gg_iso-trg_din103.prj},{NB=Tr. 20x8 P4 RH-64577020},{ARTNR=64577020},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 20x8 P4 RH},{D1=30},{D2=58},{D3=45},{D4=7},{L=22},{L1=8},{L2=12},{GEW=0.17},{ARTNR1=64470130},{ARTNR2=64470230},{NDM=20},{P=4},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ISO
Trapezoidal Thread d
ⁿ/ₐ
D1
D1 - h9
[mm]
D2
D2 - DIN ISO 2768-m
[mm]
D3
D3 - DIN ISO 2768-m
[mm]
D4
6 x D4 - DIN ISO 2768-m
[mm]
L
L - DIN ISO 2768-m
[mm]
L1
L1 - DIN ISO 2768-m
[mm]
L2
L2 - DIN ISO 2768-m
[mm]
GEW
Weight
[kg]
ARTNR1
Product No. Cardan Adapter KARA
ⁿ/ₐ
ARTNR2
Product No. Adapter Console KONA
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
64577016
64577016
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 16x8 P4 RH
26
48
38
6
20
7
10
0.12
64470126
64470226
73181900
64577020
64577020
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 20x8 P4 RH
30
58
45
7
22
8
12
0.17
64470130
64470230
73181900
64577024
64577024
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 24x10 P5 RH
40
72
58
7
28
10
12
0.36
64470140
64470240
73181900
64577030
64577030
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 30x12 P6 RH
50
82
68
7
44
12
15
0.85
64470150
64470250
73181900
64577040
64577040
Grey cast iron
Grey cast iron GG25
See catalogue page for fr...
Tr. 40x14 P7 RH
60
130
95
9
60
15
20
2.00
64470160
64470260
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D