Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-VGL-E-RK-Nr11E-RF-GL - Connecting links for Single-Strand Roller Chains, similar to DIN ISO 606 (formerly DIN 8187), Stainless Steel, with straight plates, No. 11/E
MÄDLER
Drive Element
Roller Chains
Single-Strand Roller Chains
Single-Strand Roller Chains Similar to DIN ISO 606 (formerly DIN 8187), with straight plates, Stainless Steel
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/einfach-rollenketten/e-rk_ae_din8187_rf_gl/fvg_nr11e_e-rk_rf_gl.prj},{NB=10699003GL},{DINISONR=10 B-1-GL},{ARTNR=10699003GL},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=-},{BZ=Steckglied mit Federverschluss Nr. 11/E},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8},{B2=13.05},{RD=10.16},{BD=5.08},{B4=19.5},{B7=2.4},{BK=14.5},{GEW=17},{P=15.875},{B1=9.65},{B3=13.41},{H3=14.70},{LS=1.7},{LS1=1.700},{LS2=1.700},{WF=0.8},{BDF=4.0},{TN=fvg_e-rk_rf_gl_nr11e_10_B-1},{TYP=0},{CTN=73151900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1 min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10199003GL
06 B-1
10199003GL
Steel
Special chain steels
-
Connecting Link with spri...
9,525 x 5,72
3/8 x 7/32
4
73151900
10599003GL
08 B-1-GL
10599003GL
Steel
Special chain steels
-
Connecting Link with spri...
12,7 x 7,75
1/2 x 5/16
10
73151900
10699003GL
10 B-1-GL
10699003GL
Steel
Special chain steels
-
Connecting Link with spri...
15,875 x 9,65
5/8 x 3/8
17
73151900
10799003GL
12 B-1-GL
10799003GL
Steel
Special chain steels
-
Connecting Link with spri...
19,05 x 11.68
3/4 x 7/16
23
73151900
10899003GL
16 B-1-GL
10899003GL
Steel
Special chain steels
with cottered pin
Connecting link with spli...
25,4 x 17,02
1" x 17,02mm
72
73151900
10999003GL
20 B-1-GL
10999003GL
Steel
Special chain steels
with cottered pin
Connecting link with spli...
31,75 x 19,56
1 1/4 x 3/4
126
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D