Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-VGL-E-RK-Nr 11E-RF - Connecting Links for Single-Strand Roller Chains Similar to DIN ISO 606 (formerly DIN 8187), Stainless Steel, No. 11/E
MÄDLER
Drive Element
Roller Chains
Single-Strand Roller Chains
Single-Strand Roller Chains Similar to DIN ISO 606 (formerly DIN 8187), Stainless Steel
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/einfach-rollenketten/e-rk_ae_din8187_rf/fvg_nr11e_e-rk_rf.prj},{NB=10399003},{DINISONR=083},{ARTNR=10399003},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{BZ=Steckglied mit Federverschluss Nr. 11/E},{PB1=12,7 x 4,88},{ZOLL=1/2 x 3/16\"},{B2=7.90},{RD=7.75},{BD=4.09},{B4=12.9},{B7=1.5},{BK=7.0},{GEW=4.0},{P=12.700},{B1=4.88},{B3=8.03},{H3=10.30},{WF=0.80},{BDF=2.9},{TYP=0},{TN=fvg_vg11_e-rk_rf_12.7x4.88},{CTN=73151900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10099603
04
10099603
Stainless steel
Stainless steel 1.4301 (A...
Connecting Link with spri...
6,0 x 2,8
-
0.6
73151900
10099803
05 B-1
10099803
Stainless steel
Stainless steel 1.4301 (A...
Connecting Link with spri...
8,0 x 3,0
-
2.0
73151900
10199003
06 B-1
10199003
Stainless steel
Stainless steel 1.4301 (A...
Connecting Link with spri...
9,525 x 5,72
3/8 x 7/32"
4.0
73151900
10399003
083
10399003
Stainless steel
Stainless steel 1.4301 (A...
Connecting Link with spri...
12,7 x 4,88
1/2 x 3/16"
4.0
73151900
10599003
08 B-1
10599003
Stainless steel
Stainless steel 1.4301 (A...
Connecting Link with spri...
12,7 x 7,75
1/2 x 5/16"
7.0
73151900
10699003
10 B-1
10699003
Stainless steel
Stainless steel 1.4301 (A...
Connecting Link with spri...
15,875 x 9,65
5/8 x 3/8"
13.0
73151900
10799003
12 B-1
10799003
Stainless steel
Stainless steel 1.4301 (A...
Connecting Link with spri...
19,05 x 11,68
3/4 x 7/16"
14.0
73151900
10899003
16 B-1
10899003
Stainless steel
Stainless steel 1.4301 (A...
Connecting Link with spri...
25,4 x 17,02
1" x 17,02mm
65.0
73151900
10999003
20 B-1
10999003
Stainless steel
Stainless steel 1.4301 (A...
Connecting Link with Cott...
31,75 x 19,56
1 1/4 x 3/4"
115.0
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D