Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-VG-Z-RK-NR10S-LAMBDA - Connecting Links for Double-Strand Roller Chains Lambda DIN ISO 606 (formerly DIN 8187), Self-Lubricating, Premium, No. 10/S
MÄDLER
Drive Element
Roller Chains
Double-Strand Roller Chains
Double-Strand Roller Chains Lambda DIN ISO 606 (formerly DIN 8187), Self-Lubricating, Premium
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z-rk_lambda_diniso606/vg-splint_nr10-s_z-rk_lambda.prj},{NB=12877002L},{DINISONR=16 B-2},{ARTNR=12877002L},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{BZ=Steckglied mit Splintverschluss Lambda, Nr. 10/S},{PB1=25,4 x 17,02},{ZOLL=1\" x 17,02mm},{P=25.400},{B1=17.02},{B2=25.02},{RD=15.88},{BD=8.28},{B5=67.1},{PT=31.88},{B7=5.4},{BK=128.0},{GEW=122},{B4=36.1},{H3=21.00},{S1=6.73},{LS1=4.0},{LS2=3.2},{TYP=0},{TYP1=0},{TN=grk_vg10_z-rk_lambda_25.4},{CTN=73151900},{PPATH=vg-splint_nr10-s_z-rk_lambda_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
12877002L
16 B-2
12877002L
Steel
Special chain steels
Connecting link with spli...
25,4 x 17,02
1" x 17,02mm
122
73151900
12977002L
20 B-2
12977002L
Steel
Special chain steels
Connecting link with spli...
31,75 x 19.56
1 1/4 x 3/4
163
73151900
12977502L
24 B-2
12977502L
Steel
Special chain steels
Connecting link with spli...
38.1 x 25.4
1 1/4 x 1
305
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D