Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-RK-GL-IGL-NR4B - Inner links for Single-Strand Roller Chains, similar to DIN ISO 606 (formerly DIN 8187), with straight plates, No. 4/B
MÄDLER
Drive Element
Roller Chains
Double-Strand Roller Chains
Double-Strand Roller Chains Similar to DIN ISO 606 (ex DIN 8187), with Straight Plates
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z_rk_n_din606_gl/ig_4b_e_rk_gl.prj},{NB=10700100GL},{DINISONR=12 B-1-GL},{ARTNR=10700100GL},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{BZ=Innenglied Nr. 4/B},{PB1=19,05 x 11,68},{ZOLL=3/4 x 7/16},{P=19.050},{B1=11.68},{H3=16.00},{LS1=1.850},{LS2=1.850},{RD=12.07},{BD=5.72},{B4=22.5},{B7=2.7},{BK=28.9},{GEW=28},{BU=7.45},{LS=1.85},{SZL=0.065},{TN=ig_4b_e-rk_gl_12_B-1},{CTN=73151190}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1 min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10500100GL
08 B-1-GL
10500100GL
Steel
Special chain steels
Inner link No. 4/B
12,7 x 7,75
1/2 x 5/16
10
73151190
10600100GL
10 B-1-GL
10600100GL
Steel
Special chain steels
Inner link No. 4/B
15,875 x 9,65
5/8 x 3/8
18
73151190
10700100GL
12 B-1-GL
10700100GL
Steel
Special chain steels
Inner link No. 4/B
19,05 x 11,68
3/4 x 7/16
28
73151190
10800100GL
16 B-1-GL
10800100GL
Steel
Special chain steels
Inner link No. 4/B
25,4 x 17,02
1" x 17,02mm
83
73151190
10800100GLH
16 B-1-GLH
10800100GLH
Steel
Special chain steels
Inner link No. 4/B
25,4 x 17,02
1" x 17,02mm
93
73151190
10900100GL
20 B-1-GL
10900100GL
Steel
Special chain steels
Inner link No. 4/B
31,75 x 19,56
1 1/4 x 3/4
141
73151190
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..