Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-KGL-E-RK-NR12L - Connecting Links for Single-Strand Roller Chains DIN ISO 606, Nr. 12/L
MÄDLER
Drive Element
Roller Chains
Single-Strand Roller Chains
Single-Strand Roller Chains DIN ISO 606
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/einfach-rollenketten/e-rk_n_din8187/gekr_gl_nr12-l_e-rk.prj},{NB=10600400},{DINISONR=10 B-1},{ARTNR=10600400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=Gekröpftes Glied mit Splintverschluss Nr. 12/L},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8\"},{B2=13.28},{RD=10.16},{BD=5.08},{B4=19.6},{B7=4.1},{BK=22.2},{GEW=15},{P=15.875},{B1=9.65},{B3=13.41},{H3=13.72},{BU=6.60},{L1=7.62},{L2=7.62},{C=0.10},{TN=gekr_gl_nr12l_e-rk_15.875},{CTN=73151900},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10100400
06 B-1
10100400
Steel
Special chain steels
With cranked links power ...
Cranked link with split p...
9,525 x 5,72
3/8 x 7/32"
4
73151900
10500400
08 B-1
10500400
Steel
Special chain steels
With cranked links power ...
Cranked link with split p...
12,7 x 7,75
1/2 x 5/16"
9
73151900
10600400
10 B-1
10600400
Steel
Special chain steels
With cranked links power ...
Cranked link with split p...
15,875 x 9,65
5/8 x 3/8"
15
73151900
10700400
12 B-1
10700400
Steel
Special chain steels
With cranked links power ...
Cranked link with split p...
19,05 x 11,68
3/4 x 7/16"
24
73151900
10800400
16 B-1
10800400
Steel
Special chain steels
With cranked links power ...
Cranked link with split p...
25,4 x 17,02
1" x 17,02mm
80
73151900
10900400
20 B-1
10900400
Steel
Special chain steels
With cranked links power ...
Cranked link with split p...
31,75 x 19,56
1 1/4 x 3/4"
145
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D