Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-KGL-E-RK-NR12L-RF - Connecting Links for Single-Strand Roller Chains Similar to DIN ISO 606 (formerly DIN 8187), Stainless Steel, No. 12/L
MÄDLER
Drive Element
Roller Chains
Single-Strand Roller Chains
Single-Strand Roller Chains Similar to DIN ISO 606 (formerly DIN 8187), with straight plates, Stainless Steel
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/einfach-rollenketten/e-rk_ae_din8187_rf_gl/gekr_gl_nr12l_e-rk_rf.prj},{NB=10699004},{DINISONR=10 B-1},{ARTNR=10699004},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=Gekröpftes Glied mit Splintverschluss Nr. 12/L},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8\"},{B2=13.28},{RD=10.16},{BD=5.08},{B4=19.6},{B7=4.1},{BK=14.5},{GEW=15.0},{P=15.875},{B1=9.65},{B3=13.41},{H3=13.72},{BU=6.60},{L1=7.62},{L2=7.62},{C=0.10},{TN=gekr_gl_nr12l_e-rk_rf_15.875},{TYP=0},{TYP1=0},{CTN=73151900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
TYP1
0 = without riveted bolts / 1 = 0 = with riveted bolts
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
10199004
06 B-1
10199004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
9,525 x 5,72
3/8 x 7/32"
4.0
0
73151900
10599004
08 B-1
10599004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
12,7 x 7,75
1/2 x 5/16"
10.0
0
73151900
10699004
10 B-1
10699004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
15,875 x 9,65
5/8 x 3/8"
15.0
0
73151900
10799004
12 B-1
10799004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
19,05 x 11,68
3/4 x 7/16"
25.0
0
73151900
10899004
16 B-1
10899004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
25,4 x 17,02
1" x 17,02mm
81.0
0
73151900
10999004
20 B-1
10999004
Stainless steel
Stainless steel 1.4301 (A...
With cranked links power ...
Cranked link with split p...
31,75 x 19,56
1 1/4 x 3/4"
145.0
0
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..