Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-FVG-E-RK-NR11E-LAMBDA - Connecting Links for Single-Strand Roller Chains Lambda DIN ISO 606 (formerly DIN 8187), Self-Lubricating, Premium, No. 11/E
MÄDLER
Drive Element
Roller Chains
Single-Strand Roller Chains
Single-Strand Roller Chains Lambda DIN ISO 606 (formerly DIN 8187), Premium, Self-Lubricating
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/einfach-rollenketten/e-rk_lambda_diniso606/fvg_nr11-e_e-rk_lambda.prj},{NB=10577003L},{DINISONR=08 B-1},{ARTNR=10577003L},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{BZ=Steckglied mit Federverschluss Lambda, Nr. 11/E},{PB1=12,7 x 7,75},{ZOLL=1/2 x 5/16\"},{B2=10.95},{RD=8.51},{BD=4.45},{B4=16.8},{B7=3.9},{BK=17.8},{GEW=9},{P=12.700},{B1=7.75},{H3=11.80},{WF=0.80},{BDF=3.5},{LS1=1.60},{LS2=1.60},{TN=vg11_e-rk_lambda_12.7x7.75},{CTN=73151900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10177003L
06 B-1
10177003L
Steel
Special chain steels
Connecting Link with spri...
9,525 x 5,72
3/8 x 7/32"
4
73151900
10577003L
08 B-1
10577003L
Steel
Special chain steels
Connecting Link with spri...
12,7 x 7,75
1/2 x 5/16"
9
73151900
10677003L
10 B-1
10677003L
Steel
Special chain steels
Connecting Link with spri...
15,875 x 9,65
5/8 x 3/8"
13
73151900
10777003L
12 B-1
10777003L
Steel
Special chain steels
Connecting Link with spri...
19,05 x 11,68
3/4 x 7/16"
21
73151900
10877003L
16 B-1
10877003L
Steel
Special chain steels
Connecting Link with spri...
25,4 x 17,02
1" x 17,02mm
66
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D