Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-E-RK-K2-WL-2XP - Roller Chains with Wide Bent Attachments DIN ISO 606 (formerly DIN 8187-2), Version K2, Attachment distance 2 x p
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains with fastening elements
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfach_rk_m_befestigungselementen/wl-rk_k2_2xp_diniso606.prj},{NB=0_10500021},{DINISONR=08 B-1},{ARTNR1=10500022},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Einfach-Rollenkette mit breiten Winkellaschen K2, Laschenabstand 2 x p},{EOB=0.000},{ZOLL=1/2 x 5/16\"},{PB1=12,7 x 7,75},{P=12.700},{B1=7.750},{H4=8.9},{D4=4.5},{F2=12.70},{G2=17.6},{B=23.2},{S=1.6},{GEW=0.99},{GEW1=0.99},{B2=11.30},{B3=11.43},{B4=17.0},{B7=3.9},{H3=10.92},{RD=8.51},{BD=4.45},{WF=0.8},{BDF=3.5},{TN=bo_rk_m_b_wl_08},{CTN=73151190},{PPATH=rk_m_b_wl_din8187-2_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
ZOLL
p x b1 min. - Pitch x Inner Width
[Zoll]
PB1
p x b1 min. - Pitch x Inner Width
[mm]
P
p - Pitch
[mm]
B1
b1 min. - Inner Width
[mm]
H4
h4
[mm]
D4
d4
[mm]
F2
f/2
[mm]
G2
G/2*
[mm]
B
B*
[mm]
S
s min.*
[mm]
GEW
Weight
[kg/m]
CTN
Customs tariff number
ⁿ/ₐ
10100021
06 B-1**
10100021
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Roller Chai...
3/8 x 7/32"
9,525 x 5,72
9.525
5.720
6.5
3.5
9.50
13.7
17.7
1.2
0.61
73151190
10500021
08 B-1
10500021
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Roller Chai...
1/2 x 5/16"
12,7 x 7,75
12.700
7.750
8.9
4.5
12.70
17.6
23.2
1.6
0.99
73151190
10600021
10 B-1
10600021
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Roller Chai...
5/8 x 3/8"
15,875 x 9,65
15.875
9.650
10.3
5.5
15.90
22.5
29.5
1.7
1.30
73151190
10700021
12 B-1
10700021
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Roller Chai...
3/4 x 7/16"
19,05 x 11,68
19.050
11.680
13.5
6.6
19.05
26.5
33.8
1.8
1.46
73151190
10800021
16 B-1
10800021
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Roller Chai...
1" x 17,02mm
25,4 x 17,02
25.400
17.020
15.9
6.6
25.40
36.3
46.2
2.8
3.82
73151190
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D